SONAR Receiver Path Sub-System Reference Design Using an 8 Channel Analog Front End

(ACTIVE) TIDA-00419

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00419 TI Design is a demonstration of a SONAR receive path sub-system using the integrated analog front end (AFE) AFE5809. The AFE5809 features 8 channels of analog signal conditioning  (LNA+VCAT+PGA) and Digital Processing (ADC+Digital Demodulator) that brings a high level of system receive path integration and enables high-performance echo-location imaging for high-end SONAR systems. This reference design demonstrates this SONAR sub-system with a schematic modified from the AFE5809EVM. The test data included is taken by combining the full AFE5809EVM with the TSW1400EVM FPGA Capture Card and their respective Software GUIs in order simulate a complete receive chain solution capable of high-performance measurement.

Features
  • Capable of measuring SONAR signals from 30kHz-32.5MHz
  • Digital Demodulator for envelope detection and beamforming
  • Variable Sample frequency 10-65MSPS with external clock capability
  • Variable Gain settings with a -4dB to 54dB range
  • Variable input impedance settings
  • This design is tested and provides design reference materials including Schematics, and BOM.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AFE5809  Fully-Integrated, 8-Ch Ultrasound Analog Front End w/ Passive CW Mixer and Digital I/Q Demodulation  Sensing Products  Sample & Buy View Design Kits & Evaluation Modules
LMH6629  Ultra-Low Noise, High-Speed Operational Amplifier with Shutdown  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
OPA211  1.1nV/rtHz Noise, Low-Power, Precision Operational Amplifier  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G06  Single Inverter Buffer/Driver With Open-Drain Output  Logic  Sample & Buy View Design Kits & Evaluation Modules
THS4131  Fully Differential Input/Output Low Noise Amplifier  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS796  Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3303 23 Nov 2014 376
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 1796 11 Dec 2015 49
ZIP 24661 11 Dec 2015 71
PDF 744 11 Dec 2015 62
PDF 405 11 Dec 2015 56
PDF 61 11 Dec 2015 75
PDF 721 11 Dec 2015 258


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki