Automotive 1.3M Camera Module Reference Design with OV10640, DS90UB913A and Power over Coax

(ACTIVE) TIDA-00421

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This camera design demonstrates a very small solution size for 1.3 Megapixel automotive cameras. Only a single coax connection is required to provide digital video, power, camera control and diagnostics. Output video format is 10-bit up to 100MHz or 12-bit up to 75MHz.

Features
  • Size optimized design fits on a single PCB 20x20 mm
  • Power supply optimized for small size and low noise
  • Diagnostic and Built In Self Test (BIST)
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
  • 1.3 Mpixel HDR image sensor OV10640 from OmniVision providing 12bit raw image data
  • Includes mounting tab for attachment directly to tripod
  • Power over Coax input can range from 4V to 17V

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DS90UB913A-Q1  25-100MHz 10/12-Bit FPD-Link III SERIALIZER  FPD-Link SerDes  Sample & Buy View Design Kits & Evaluation Modules
TLV702-Q1  Automotive 300mA Low-Iq, High PSRR Low-Dropout (LDO) Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS62170-Q1  3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1338 18 Dec 2015 1,027
PDF 4174 03 Dec 2015 1,640
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 201 29 Nov 2017 1,268
ZIP 513 06 Dec 2016 269
ZIP 491 18 Dec 2015 365
PDF 248 18 Dec 2015 270
Related Tools & Software

Reference Designs (1)



Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki