TIDA-00421

Automotive 1.3M Camera Module Reference Design with OV10640, DS90UB913A and Power over Coax

TIDA-00421

Design files

Overview

This camera design demonstrates a very small solution size for 1.3 Megapixel automotive cameras. Only a single coax connection is required to provide digital video, power, camera control and diagnostics. Output video format is 10-bit up to 100MHz or 12-bit up to 75MHz.

Features
  • Size optimized design fits on a single PCB 20x20 mm
  • Power supply optimized for small size and low noise
  • Diagnostic and Built In Self Test (BIST)
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
  • 1.3 Mpixel HDR image sensor OV10640 from OmniVision providing 12bit raw image data
  • Includes mounting tab for attachment directly to tripod
  • Power over Coax input can range from 4V to 17V
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBC0.PDF (1338 K)

Reference design overview and verified performance test data

TIDUB74.PDF (4174 K)

Reference design overview and verified performance test data

TIDRJX7A.PDF (201 K)

Detailed schematic diagram for design layout and components

TIDRJX8.PDF (248 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJX9.ZIP (491 K)

Files used for 3D models or 2D drawings of IC components

TIDCCY9.ZIP (513 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

FPD-Link SerDes

DS90UB913A-Q125- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

Data sheet: PDF
Buck converters (integrated switch)

TPS62170-Q13-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TLV702-Q1Automotive 300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide TIDA-00421 Test Results Dec. 18, 2015
* Design guide Automotive 1.3M Camera with OV10640, DS90UB913A and Power Over Coax Design Guide Dec. 03, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00262 Optimized automotive 1-megapixel camera module design for uncompressed digital video over coax

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos