24V, 100W/30W Dual Sensorless Brushless DC Motor Drive Reference Design TIDA-00447 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See Also

150 W High Efficiency Primary Side Regulated DCM/CCM Flyback Supply Reference Design. Together, these two reference designs reduce audible noise, increase energy efficiency and meet EMC/EMI and safety requirements with lower costs for major home appliances.

View all related products

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

TIDA-00447 is a 24V, dual Brushless DC (BLDC) motor drive reference design to be used in major home appliances to drive low voltage BLDC motors such as pumps and fans, e.g. for circulation pump and drain pump of dishwashers. The power stages of motor drive are designed for 100W and 30W of continuous operation respectively. The 30W drive is based on a single chip, low external component count three-phase motor driver with integrated power MOSFETs and offers proprietary sensorless control scheme to provide continuous sinusoidal drive. It also features an integrated buck/linear regulator to efficiently step down the supply voltage to either 5 or 3.3 V for powering both internal and external circuit. The 100W drive is implemented using discrete approach having an MCU, external MOSFET driver with protections & current sensing and external power MOSFETs. This architecture offers the flexibility to scale the drive power level as needed. The MCU is programmed with InstaSPIN-BLDC software that implements sensorless trapezoidal control of BLDC motor using back-EMF integration method and it is also used to configure & control the speed of drain pump stage. Isolated UART interface enables communication of the drive unit with the main user interface controller. This reference design is fully tested for full load operation, over current and motor stall protections.

Features
  • 24V dual brushless motor drive platform for major home appliances using devices with extensive built-in protection features enabling safer, noiseless operation and small form factor.
  • The lower powered motor drive is thermally designed for up to 30W continuous operation is based on a single chip, low external component count three-phase motor driver with integrated power MOSFETs and offers proprietary sensorless control scheme to provide continuous sinusoidal drive.
  • The lower powered motor drive controller integrates 5V/3.3V buck/linear converter and protection functions such as over current, voltage surge protection, UVLO protection and motor Lock detection.
  • The higher powered motor drive thermally designed 100W continuous operation is implemented using discrete approach having an MCU, external MOSFET driver with built-in protections & current sensing amplifier and external power MOSFETs.
  • The discrete implementation of water circulation pump offers flexibility of easily scaling up or scaling down the power level.
  • The MCU is programmed with InstaSPIN-BLDC software that implements sensorless trapezoidal control of BLDC motor using back-emf integration method offering robust low speed operation and finer control over the entire speed range.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD88539ND  60V, N ch NexFET MOSFET™, dual SO-8, 28mOhm  MOSFETs  Sample & Buy Not Available
DRV10983  40W, 24V 3-phase sensorless BLDC motor driver   Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
DRV8303  Three Phase Pre-Driver with Dual Current Shunt Amplifiers  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
ISO7421  Dual Channel, 1/1, 1Mbps Digital Isolator   Isolation  Sample & Buy View Design Kits & Evaluation Modules
LMT84  1.5V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2744  MSP430G2x44 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TLV803  3-pin voltage supervisor (reset IC) with active-low and open-drain reset  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPD4S009  4-Channel ESD Solution for High-Speed Differential Interface  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD88539ND Download
DRV10983 Download -
DRV8303 Download -
ISO7421 Download Download
LMT84 Download
Download
Download Download
MSP430G2744 Download -
(N) | 40 Download -
Download Download
Download -
TLV803 Download Download
TPD4S009 Download Download
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5110 12 May 2016
White papers (1)
Title Type Size (KB) Date
PDF 1718 14 Apr 2016
Design files (6)
Title Type Size (KB) Date
ZIP 84 22 Jun 2015
ZIP 666 22 Jun 2015
PDF 1545 22 Jun 2015
PDF 573 22 Jun 2015
PDF 209 22 Jun 2015
PDF 758 22 Jun 2015
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles