TIDA-00459

Highly Efficient Power & Data Transmission for Isolated Low Power Applications Reference Design

TIDA-00459

Design files

Overview

TIDA-00459 provides a turnkey solution for the design and evaluation of sensor transmitters and other applications requiring  isolated data transmission and isolated power conversion. The design is based on the LaunchPadTM form factor and showcases a unique power saving methode for transmitting the data accross the isolation barrier. The highly efficient on-board isolated DC/DC converter enables its use in low power applications and applications with limited input power budget like 4- to 20-mA loop powered systems.

Watch a TIDA-00349 Overview video, covering the same isolated power topology as used in TIDA-00459 NOW

Features
  • Low power Isolated single wire bi-directional data transmission up to 1Mbps
  • Highly efficient, optocoupler-less isolated DC/DC converter with 3.3V-output
  • Fully characterized over 3- to 3.6-V input and for load currents up to 10 mA
  • Easily configurable board with LaunchPad™ form factor, expandable by BoosterPack plug-in boards
  • Flexible use by multiple power options, and programmable MCUs on non-isolated and isolated side
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA35A.PDF (4382 K)

Reference design overview and verified performance test data

TIDRF70.PDF (1091 K)

Detailed schematic diagram for design layout and components

TIDRF71.PDF (91 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRF72.PDF (295 K)

Detailed overview of design layout for component placement

TIDRF74.ZIP (1032 K)

Files used for 3D models or 2D drawings of IC components

TIDCAG0.ZIP (442 K)

Design file that contains information on physical board layer of design PCB

TIDRF73.PDF (2272 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS6040260mA Charge Pump Voltage Inverter with Fixed 50kHz Operation

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS621253V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis

Data sheet: PDF | HTML

Start development

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Highly Efficient Power and Data Transmission Design Guide (Rev. A) Sep. 15, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00167 Isolated Ultra-Low Power Design for 4 to 20 mA Loop Powered Transmitters TIDA-00189 Isolated Loop Powered Thermocouple Transmitter Reference Design TIDA-00245 Data Isolation for Loop Powered Applications Reference Design TIDA-00349 Uniquely Efficient Isolated DC/DC Converter for Ultra-Low Power and Low Power Apps Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos