Fluxgate Based Displacement Sensor Reference Design
TIDA-00463
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- Fluxgate Based Displacement Sensor Design Guide
(PDF 1566 KB)
22 Jan 2016
Description
The TIDA-00463 showcases a displacement sensor for linear distance measurements in a BoosterPack form factor for TI LaunchPad. The design is suitable for any application where a distance measurement, even through non-magnetic materials, is needed and non-contact, wear-free measurements are required. Through the use of magnetic fluxgate technology, this design is able to cover a wide measurement distance while achieving high resolution and accuracy.
Features
- Measures 10cm distance, 1mm resolution, with a 6mm diameter NdFeB magnet(Hc>1350kA/m)
- Able to detect the presence of the magnet up to 30cm
- Common mode fields rejection
- Temperature range: -40°C to 125°C
- No temperature dependent: Max Temp Drift=100nT/°C
See the Important Notice and Disclaimer covering reference designs and other TI resources.