Low Power Wireless PIR Motion Detector Reference Design Enabling 10 Year Coin Cell Battery Life
TIDA-00489
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00489 TI Design uses nano-power operational amplifiers, comparators, and the SimpleLink™ ultra-low power sub-1GHz wireless microcontroller (MCU) platform to demonstrate a low power wireless motion detector implementation.  These technologies lead to an extremely long battery life, over 10 years with a standard CR2032 lithium ion coin cell battery, which could be used for applications including motion detection or lighting control through occupancy detection.  The PIR sensor has sensitivity of up to 30-feet with standby current of 1.65-µA.  The design guide includes techniques for system design, detailed test results, and information to get the design up and running quickly.

Features
  • Use of Nano-Power Analog for Ultra-Low Power Design Resulting in 10 Year Battery Life from single CR2032 Coin Cell
  • Low Standby Current of 1.65uA (PIR sensor remains active in Standby)
  • Ultra-Low Active State Current Due to Low Active Processor and Radio Transmit Currents (1.12mA for 104.1ms)
  • Interrupt Driven Sub-1GHz Wireless Communication of Motion for Increased Power Savings
  • Motion Sensitivity up to 30ft

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC1310  SimpleLink™ 32-bit Arm Cortex-M3 Sub 1 GHz wireless MCU with 128kB Flash  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
LPV802  Dual Channel 320nA Nanopower Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TLV3691  Lowest Power, 0.9V to 6.5V, Small Size Comparator  Amplifiers  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC1310 Download Download
Download Download
Download Download
LPV802 Download
TLV3691 Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 164 13 Mar 2018
User guides (1)
Title Type Size (KB) Date
PDF 3439 25 Oct 2016
Design files (6)
Title Type Size (KB) Date
PDF 639 03 Nov 2016
PDF 1982 03 Nov 2016
ZIP 658 03 Nov 2016
PDF 54 03 Nov 2016
PDF 255 03 Nov 2016
ZIP 1137 03 Nov 2016
More literature (1)
Title Type Size (KB) Date
ZIP 4336 14 Oct 2015
Related Tools & Software

Reference Designs (3)

Software development (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles