Low Power Wireless PIR Motion Detector Reference Design Enabling 10 Year Coin Cell Battery Life

(ACTIVE) TIDA-00489

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00489 TI Design uses nano-power operational amplifiers, comparators, and the SimpleLink™ ultra-low power sub-1GHz wireless microcontroller (MCU) platform to demonstrate a low power wireless motion detector implementation.  These technologies lead to an extremely long battery life, over 10 years with a standard CR2032 lithium ion coin cell battery, which could be used for applications including motion detection or lighting control through occupancy detection.  The PIR sensor has sensitivity of up to 30-feet with standby current of 1.65-µA.  The design guide includes techniques for system design, detailed test results, and information to get the design up and running quickly.

Features
  • Use of Nano-Power Analog for Ultra-Low Power Design Resulting in 10 Year Battery Life from single CR2032 Coin Cell
  • Low Standby Current of 1.65uA (PIR sensor remains active in Standby)
  • Ultra-Low Active State Current Due to Low Active Processor and Radio Transmit Currents (1.12mA for 104.1ms)
  • Interrupt Driven Sub-1GHz Wireless Communication of Motion for Increased Power Savings
  • Motion Sensitivity up to 30ft

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC1310  SimpleLink Sub-1 GHz Ultra-Low Power Wireless Microcontroller  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
LPV802  Dual Channel 320nA Nanopower Operational Amplifier  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
TLV3691  Lowest Power, 0.9V to 6.5V, Small Size Comparator  Amplifiers  Sample & Buy Not Available

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 164 13 Mar 2018 1,460
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3439 25 Oct 2016 866
Design files (6)
Title Abstract Type Size (KB) Date Views
PDF 639 03 Nov 2016 949
PDF 1982 03 Nov 2016 321
ZIP 658 03 Nov 2016 238
PDF 54 03 Nov 2016 228
PDF 255 03 Nov 2016 163
ZIP 1137 03 Nov 2016 261
Related Tools & Software

Reference Designs (3)

Software (2)



Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs