Capacitor-Based Backup Power Supply for PLC Modules Reference Design

(ACTIVE) TIDA-00500

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

TIDA-00500 is a reference design to provide power to load for short duration of time after a power interrupt has occurred. Traditionally Programmable Logic Controllers (PLCs) are equipped with a recharge battery source for alternative power. This battery source often suffers from drawbacks like complex charging topologies, charging time, periodic maintenance, and eco-hazards. In scenarios where PLCs need to be functional for a short duration of time after power interrupt, a capacitor based backup is a much simpler and more effective approach because of the higher power density in comparison to a standard battery-based solution.

Features
  • Backup energy up to 6 joules (J)
  • Inrush current protection with auto retry
  • Capacitor charging time less than 0.5s
  • Lower BOM Cost
  • Design guide provides detailed description and performance test data

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM334  3-Terminal Adjustable Current Source  Voltage Reference  Sample & Buy Not Available
LM5001  3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules
LM5069  Positive High Voltage Hot Swap / Inrush Current Controller with Power Limiting  Protection, Monitoring and Hot Swap  Sample & Buy View Design Kits & Evaluation Modules
LMV331-N  Single General Purpose, Low Voltage, Tiny Pack Comparator  Amplifiers  Sample & Buy Not Available
OPA348  1MHz, 45uA, RRIO, Single Op Amp  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS7A4101  50V Input, 50mA, Single Output Low-Dropout Linear Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1219 14 Oct 2015 162
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 384 24 Sep 2015 43
ZIP 1346 24 Sep 2015 34
PDF 529 24 Sep 2015 30
PDF 98 24 Sep 2015 20
PDF 74 24 Sep 2015 23
PDF 756 24 Sep 2015 144

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs