340W Digital Controlled LLC Resonant Half-Bridge DC-to-DC Power Conversion Reference Design

(ACTIVE) TIDA-00512

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This design is a LLC resonant half-bridge DC-DC power converter with digital control using 3138ACC32EVM-149 daughter-card. The daughter-card control functions with preloaded firmware providing the required control functions for a LLC resonant half-bridge converter.  The TIDA-00512 (3138ALLCEVM-150) accepts a DC input from 350VDC to 400VDC, and outputs a nominal 12VDC with full load output power of 340W, or full output current of 29A.

As seen at APEC

Features
  • Synchronous rectification
  • Optimal diode emulation and dead time of synchronous rectification
  • Cycle-by-cycle current limiting with duty cycle matching
  • Automatic mode switching between LLC mode and PWM mode
  • Test points to facilitate device and topology evaluation

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 TIDA-00512.1
(Output Voltage 1)
Vin (Min) (V)350
Vin (Max) (V)400
Vout (Nom) (V)12
Iout (Max) (A)29
Output Power (W)348
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyHalf Bridge- LLC

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
OPA376  Precision, Low Noise, Low Iq Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN65C3221  3-V To 5.5-V Multichannel RS-232 Line Driver/Receiver  Interface  Sample & Buy View Design Kits & Evaluation Modules
TPS2411  N+1 and OR-ing Power Rail Controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
UCC27714  High-Speed, 4-A, 600-V High-Side Low-Side Gate Driver  Gate Drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28600  8-Pin Quasi Resonant Flyback Green Mode Controller   Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCD3138064A  Highly Integrated Digital Controller for Isolated Power   Digital power  Sample & Buy View Design Kits & Evaluation Modules
UCD3138A  UCD3138A Highly Integrated Digital Controller for Isolated Power  Digital power  Sample & Buy View Design Kits & Evaluation Modules
UCD7138  Low-Side Power MOSFET Driver With Body Diode Conduction Sensing  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
OPA376 Download Download
Download Download
Download Download
SN65C3221 Download Download
Download -
Download Download
TPS2411 Download -
UCC27714 Download -
UCC28600 Download Download
UCD3138064A Download
UCD3138A Download
Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 429 27 Feb 2015 26
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 390 27 Feb 2015 11
PDF 320 27 Feb 2015 10
PDF 120 27 Feb 2015 10
PDF 408 27 Feb 2015 41

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs