TIDA-00534

Low Cost, Small Solution Size Power Management Reference Design for CC3200 SimpleLink Wi-Fi

TIDA-00534

Design files

Overview

The TIDA-00534 reference design provides guideline and test data of a cost effective small size power solution to power the main 3.3V voltage rails of the CC3200 wireless MCU or any other noise sensitive system from a 5V voltage source.

Features
  • Power management solution for noise sensitive systems with wireless capabilities.
  • Provides 3.3V clean voltage supply from a 5V power rail (i.e. battery, USB connector, Power over coaxial).
  • Low current to ground during load standby (50μA typical).
  • 50dbs input ripple rejection at 100 kHz noise frequency and maximum load current.
  • Great load transient response. Better than 5% output voltage transient from 1mA to 250mA load current change.
  • Small foot print; area smaller than 31.7 mm2
Personal electronics
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA53.PDF (1580 K)

Reference design overview and verified performance test data

TIDRGA0.PDF (169 K)

Detailed schematic diagram for design layout and components

TIDRGA1.PDF (189 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAP9.ZIP (1244 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP386921-A, 10-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
ESD protection diodes

TPD4E004Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

Data sheet: PDF | HTML
Wi-Fi products

CC3200SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Small Solution Size Power Management for CC3200 SimpleLink Wi-Fi Design Guide Jun. 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos