Low Cost, Small Solution Size Power Management Reference Design for CC3200 SimpleLink Wi-Fi

(ACTIVE) TIDA-00534

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00534 reference design provides guideline and test data of a cost effective small size power solution to power the main 3.3V voltage rails of the CC3200 wireless MCU or any other noise sensitive system from a 5V voltage source.

Features
  • Power management solution for noise sensitive systems with wireless capabilities.
  • Provides 3.3V clean voltage supply from a 5V power rail (i.e. battery, USB connector, Power over coaxial).
  • Low current to ground during load standby (50μA typical).
  • 50dbs input ripple rejection at 100 kHz noise frequency and maximum load current.
  • Great load transient response. Better than 5% output voltage transient from 1mA to 250mA load current change.
  • Small foot print; area smaller than 31.7 mm2

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC3200  SimpleLink Wi-FiĀ® and Internet-of-Things solution, a Single-Chip Wireless MCU  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
LP38692  1A Low Dropout CMOS Linear Regulators, Stable with Ceramic Output Capacitors  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPD4E004  4-Channel ESD Protection Array for High-Speed Data Interfaces  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1580 18 Jun 2015 78
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 1244 03 Aug 2015 12
PDF 189 03 Aug 2015 9
PDF 169 03 Aug 2015 90

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs