Power Management Solution for Automotive CMOS Imager and Data Serializer Reference Design
TIDA-00535
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00535 reference design provides a power management solution for automotive imaging system using the voltage regulators LP5907-Q1, LP5907 and LM436002-Q1 to provide low noise  voltage rails of 1.5V , 1.8 V and 3.3 V to CMOS high dynamic range camera, DS90UB913A-Q1 FPD-Link Serializer chipset and clock oscillator.

Features
  • Space optimized power management solution for CMOS sensor and Serializer
  • Cost optimize solution
  • Test data and design recommendations for power management section of the system
  • Components in this design are available in Automotive AEC Q100 Qualified Grade 1.
  • Nominal input voltage 12 V. Range from VIN+0.3 V to 36 V
  • Output voltage rails:3.3V, 1.8V and 1.5V

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DS90UB913A-Q1  25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer  FPD-Link SerDes  Sample & Buy View Design Kits & Evaluation Modules
LM43602-Q1  Automotive Qualified 3.5V to 36V, 2A Synchronous Step-Down Voltage Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LP5907  250-mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
LP5907-Q1  Automotive 250-mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DS90UB913A-Q1 Download
LM43602-Q1 Download Download
LP5907 Download Download
Download -
Download Download
LP5907-Q1 Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1455 18 Jun 2015
Design files (4)
Title Type Size (KB) Date
ZIP 903 03 Aug 2015
PDF 671 03 Aug 2015
PDF 196 03 Aug 2015
PDF 241 03 Aug 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles