TIDA-00554

DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

TIDA-00554

Design files

Overview

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs array detector or fragile rotating grating architectures. The reference design supports Bluetooth low energy to enable mobile lab measurements for hand-held spectrometers for applications including food, agriculture, pharmaceuticals, petrochemicals, and more. Using a TI Tiva processor, databases in the cloud can be leveraged through cellular networks for real-time lab equivalent analytics, which allow food or skin analysis and wearable health monitor solutions. Developers can also create their own data collection and analysis through innovative iOS and Android applications.

Features
  • Acquire spectrum transmittance data across a 900 to 1700 nm wavelength range in less than 1 second with >6,000:1 signal-to-noise ratio (SNR)
  • Single element InGaAs detector design delivers high light throughput combined with a more affordable price point compared to InGaAs arrays
  • Blue-tooth Low Energy to support wireless connectivity of spectrum data to any mobile device
  • Programmable wavelength filtering enables constant SNR scans, on-the-fly wavelength and resolution adjustment, and chemometric algorithms
  • High resolution spectrum acquisition with up 1824 data points
  • Robust MEMS-based design eliminates moving gratings or mirrors for portable equipment
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCU9.PDF (611 K)

Reference design overview and verified performance test data

TIDUCE9.PDF (610 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDUA82.PDF (549 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNH4.PDF (86 K)

Detailed schematic diagram for design layout and components

TIDRFL9D.ZIP (384 K)

Detailed schematic diagram for design layout and components

TIDRFM0.ZIP (50 K)

Detailed schematic diagram for design layout and components

TIDRNH6A.PDF (93 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNH7B.ZIP (120 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFM1A.ZIP (124 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO10.ZIP (472 K)

Detailed overview of design layout for component placement

TIDRFM2A.ZIP (3798 K)

Detailed overview of design layout for component placement

TIDRM04.ZIP (225 K)

Detailed overview of design layout for component placement

TIDRPM1.ZIP (4719 K)

Files used for 3D models or 2D drawings of IC components

TIDRNH5.ZIP (309 K)

Files used for 3D models or 2D drawings of IC components

TIDRFM5C.ZIP (1305 K)

Files used for 3D models or 2D drawings of IC components

TIDRFM6A.ZIP (4435 K)

Files used for 3D models or 2D drawings of IC components

TIDRFM4A.ZIP (1912 K)

Files used for 3D models or 2D drawings of IC components

TIDCAJ7A.ZIP (2338 K)

Design file that contains information on physical board layer of design PCB

TIDRFM3.ZIP (1404 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS63036High Efficient Single Inductor Buck-Boost Converter with 1-A Switches

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA21326V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
Arm Cortex-M4 MCUs

TM4C1290NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1290NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1292NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1292NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294KCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1297NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1299KCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1299NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129CNCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129CNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129DNCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129DNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129EKCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129ENCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129ENCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129LNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129XKCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129XNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Auto-direction voltage translators

TXB01066-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect

Data sheet: PDF
Battery charger ICs

BQ242501-cell, 2-A, I2C controlled buck battery charger with 1uA in SYSOFF mode and TS disable function

Data sheet: PDF | HTML
Digital multiplexers & encoders

SN74LVC2G157Single 2-Line to 1-Line Data Selector/Multiplexer

Data sheet: PDF | HTML
Digital temperature sensors

TMP006Infrared Thermopile Contactless Temperature Sensor in WCSP Package

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
Fixed-direction voltage translators

SN74LV1T04Single Power Supply INVERTER Gate logic level shifter

Data sheet: PDF | HTML
Humidity sensors

HDC1000Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor

Data sheet: PDF | HTML
Load switches

TPS229043.6-V, 0.5-A, 66-mΩ load switch with output discharge

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC2G1252-ch, 1.65-V to 5.5-V buffers with 3-state outputs

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS81256Integrated Power Solution, 3W High-Efficiency boost converter module in MicroSiP™ package

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS82671600mA Fully Integrated, Low Noise Step-Down Converter Module in MicroSiP™ Package

Data sheet: PDF | HTML
Power op amps

OPA567Rail-to-Rail I/O, 2A Power Amplifier

Data sheet: PDF
Precision ADCs

ADS125524-Bit, 30kSPS, Very-Low-Noise Delta-Sigma ADC

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA2376Dual, precision, low-noise, low quiescent current operational amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA350Single, single-supply, rail-to-rail, high speed, low noise operational amplifier

Data sheet: PDF | HTML
Series voltage references

REF50252.5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference

Data sheet: PDF | HTML
Spectroscopy & optical networking products

DLP2010NIRDLP® 0.2 WVGA NIR DMD

Data sheet: PDF | HTML
Spectroscopy & optical networking products

DLPC150Digital Controller for the DLP2010NIR DMD

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS386596Quad voltage supervisor with manual reset Input

Data sheet: PDF | HTML
Voltage translating gates

SN74LV1T08Single power supply 2-input POSITIVE AND Gate with Logic Level Shifter

Data sheet: PDF | HTML
Voltage translating gates

SN74LV1T32Single Power Supply 2-INPUT POSITIVE OR GATE with Logic Level Shifter

Data sheet: PDF | HTML
Wi-Fi products

CC2564MODABluetooth® 4.1 with Basic Rate, enhanced data rate, Low Energy (LE) module with integrated antenna

Data sheet: PDF
Wi-Fi products

CC2564MODNBluetooth® 4.1 with Basic Rate (BR), Enhanced Data Rate (EDR), Low Energy (LE) module

Data sheet: PDF
≤ 0.47-in array pico products

DLPA2005DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

DLPNIRNANOEVM — DLP® NIRscan™ Nano Evaluation Module

The DLP NIRscan Nano is a compact battery-operated evaluation module (EVM) for portable near-infrared spectroscopy solutions. Featuring the DLP2010NIR digital micromirror device (DMD), the NIRscan Nano supports Bluetooth low energy to enable mobile lab measurements for hand-held spectrometers. The (...)

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Driver or library

TIDCC50 DLP Spectrum Library Installer for Mac OS v2.0.2

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module

TIDCC50 DLP Spectrum Library Installer for Mac OS v2.0.2

close
Latest version
Version: 01.00.00.00
Release date: 28 Apr 2016
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
Firmware

DLPC093 DLPC150 Configuration and Support Firmware v1.1

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Spectroscopy & optical networking products
DLPC150 Digital Controller for the DLP2010NIR DMD
Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
Software
Firmware
DLPR150 DLPC150 Configuration and Support Firmware

DLPC093 DLPC150 Configuration and Support Firmware v1.1

close
Latest version
Version: 01.00.00.0C
Release date: 10 Sep 2015
lock = Requires export approval (1 minute)
Products
Spectroscopy & optical networking products
DLPC150 Digital Controller for the DLP2010NIR DMD
Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
Software
Firmware
DLPR150 DLPC150 Configuration and Support Firmware
Firmware

DLPC115 DLPC150 Configuration and Support Firmware v2.3.1

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Spectroscopy & optical networking products
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLPC150 Digital Controller for the DLP2010NIR DMD
Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
Software
Firmware
DLPR150 DLPC150 Configuration and Support Firmware

DLPC115 DLPC150 Configuration and Support Firmware v2.3.1

close
Latest version
Version: 01.00.00.0A
Release date: 02 Feb 2021
lock = Requires export approval (1 minute)
Products
Spectroscopy & optical networking products
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLPC150 Digital Controller for the DLP2010NIR DMD
Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
Software
Firmware
DLPR150 DLPC150 Configuration and Support Firmware
GUI for evaluation module (EVM)

TIDCC47 DLP NIRscan Nano GUI (Windows) v2.1.0

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module

TIDCC47 DLP NIRscan Nano GUI (Windows) v2.1.0

close
Latest version
Version: 01.00.00.0A
Release date: 31 May 2017
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
Firmware

DLPC100 DLPC150 Configuration and Support Firmware v2.0.0 (Rev. D)

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Spectroscopy & optical networking products
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLPC150 Digital Controller for the DLP2010NIR DMD
Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
Software
Firmware
DLPR150 DLPC150 Configuration and Support Firmware

DLPC100 DLPC150 Configuration and Support Firmware v2.0.0 (Rev. D)

close
Latest version
Version: 01.00.00.00
Release date: 28 Apr 2016
lock = Requires export approval (1 minute)
Products
Spectroscopy & optical networking products
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLPC150 Digital Controller for the DLP2010NIR DMD
Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
Software
Firmware
DLPR150 DLPC150 Configuration and Support Firmware
Support software

TIDCC48 DLP NIRscan Nano Reference Software v2.1.0

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module

TIDCC48 DLP NIRscan Nano Reference Software v2.1.0

close
Latest version
Version: 01.00.00.0A
Release date: 31 May 2017
Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
Support software

TIDCAK1 TIDA-00554 DLPC150 PROM

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Spectroscopy & optical networking products
DLPC150 Digital Controller for the DLP2010NIR DMD

TIDCAK1 TIDA-00554 DLPC150 PROM

close
Latest version
Version: 01.00.00.00
Release date: 25 Jun 2015
lock = Requires export approval (1 minute)
Products
Spectroscopy & optical networking products
DLPC150 Digital Controller for the DLP2010NIR DMD
Driver or library

TIDCC49 DLP Spectrum Library Installer v2.0.3

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module

TIDCC49 DLP Spectrum Library Installer v2.0.3

close
Latest version
Version: 01.00.00.0A
Release date: 31 May 2017
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Test report TIDA-00554 Test Results (DLP ® Ultra - Mobile Near - Infrared Spectrometer) Jun. 26, 2015
Design guide TIDA-00554 Test Results (Stand-off Head Design for DLP® NIRscanTM Nano EVM) Jan. 20, 2017
Test report TIDA-00554 Test Results (Environmental Performance Using DLP NIRscan Nano) Oct. 12, 2016
Application note Flexible Trade-offs in Maximizing SNR and Res. in TI DLP® Tech. Based Spec. Sys. Aug. 01, 2016

Related design resources

Software development

DRIVER OR LIBRARY
CC256XM4BTBLESW TI dual-mode Bluetooth® stack on TM4C MCUs

Reference designs

REFERENCE DESIGN
TIDA-00155 DLP Near-Infrared Spectrometer for Optical Analysis of Liquids & Solids Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos