TIDA-00598

Low Noise and Small Form Factor Power Management Reference Design for CC256X Bluetooth Controller

TIDA-00598

Design files

Overview

The TIDA-00598 features a low noise and size optimized power management solution which regulates 5V to 3.3V and 1.8V required to operate the CC256X Bluetooth controller.  These regulated voltage rails can also be used to power other components in the system as microcontroller, level shifters and sensors.

Features
  • Quiet power supply
    • Low Noise: >10 µVRMS@ BW = 10 Hz to 100 kHz
    • High PSRR: >75dB @ f = 1 kHz
  • Small footprint ICs with few decoupling capacitors
  • Low noise output voltage supply: 3.3V and 1.8V
  • Operating temperature range: -40°C to 85°C
  • Input voltae supply range: 3.7 V to 5.5 V
  • Cost optimized linear regulators
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA72.PDF (1626 K)

Reference design overview and verified performance test data

TIDRH45.PDF (160 K)

Detailed schematic diagram for design layout and components

TIDRH46.PDF (187 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAY6.ZIP (602 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP5900150-mA, low-noise, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Wi-Fi products

CC2560Bluetooth® 4.0 with enhanced data rate (EDR)

Data sheet: PDF | HTML
Wi-Fi products

CC2564Bluetooth® 4.0 with Enhanced Data Rate (EDR), Low Energy (LE) and ANT

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Low Noise and Factor Power Management Design Guide Jun. 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos