TIDA-00600

Power and Battery Management Reference Design for CC2530 ZigBee Wireless MCU

TIDA-00600

Design files

Overview

The main focus of the TIDA-00600 is to provide a small size and cost optimized power management solution for ZigBee systems that requires both a rechargable battery and DC connector power supply. TIDA-00600 design provides test data, design guide and Gerber files for the power management segment.

This reference design features the LP5907 an ultra small  LDO with high PSRR and low noise and the BQ24230 a stand alone battery charger.

Features
  • Low noise and high PSRR output voltage
  • Standalone battery charger capable of independently and simultaneously charge the battery
  • Autonomously switch from USB or DC connector to battery supply when the DC connector is removed
  • Under voltage lockout feature to keep the battery from reaching critical low voltage levels
  • Small footprint and cost efficient components
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA74.PDF (1988 K)

Reference design overview and verified performance test data

TIDRHH1.PDF (213 K)

Detailed schematic diagram for design layout and components

TIDRHH2.PDF (203 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB15.ZIP (670 K)

Design file that contains information on physical board layer of design PCB

TIDRHH3.PDF (382 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Battery charger ICs

BQ24230USB Friendly 0.5A Li-ion charger w/ Dynamic power Management, 6.6V OVP

Data sheet: PDF | HTML
ESD protection diodes

TPD1E05U060.5-pF, 5.5-V, ±12-kV ESD protection diode in 0402 package for High Speed Interfaces

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF
Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF
Supervisor & reset ICs

TPS3839Ultra-low power, supply voltage supervisor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Power and Battery Management for CC2530 ZigBee Wireless MCU Design Guide Jun. 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos