Energy Harvesting LaunchPad BoosterPack for Brushed DC Motor Control Reference Design
TIDA-00616
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The Energy Harvesting LaunchPad for Brushed DC Motor Control is designed for charging a Li-ion or Li-polymer battery with solar energy, and subsequently using a voltage regulator to provide secondary system power to a TI LaunchPad and any peripherals connected the LaunchPad. The BoosterPack is designed for low power and automation applications, using an on-board nano-timer and dual H-bridge motor drivers that have integrated MOSFETs with an extremely low 45mΩ Rds(on).

Features
  • Low power with 30nA energy consumption in shut-down mode by cutting power to both the system and peripherals with nano-timer
  • Dual motor drivers for driving 2 Brushed DC with up to 5Acontinuous current and 8A peak current
  • Solar energy harvesting with integrated boost converter charger for use with Li-ion or Li-polymer rechargable cells
  • On-board power distribution system for powering other LaunchPad products via highly efficient nano-power buck converter
  • Integrated nano-timer with battery monitoring technology and power gating mode to reduce system power consumption by up to 80%
  • This design is tested and allows for the evaluation of energy harvesting modules along with differential motor control for any system

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ25570  Ultra low power harvester power management IC with boost charger, and nanopower buck converter  Battery management  Sample & Buy View Design Kits & Evaluation Modules
DRV8850  Low-Voltage H-Bridge Motor Driver with LDO Voltage Regulator  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
SN74AUP1G74  Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
TPL5100  Nano Power Programmable Timer with Power Gating Functionality  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ25570 Download Download
DRV8850 Download -
SN74AUP1G74 Download Download
Download Download
Download Download
Download -
Download -
TPL5100 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 318 14 Aug 2015
Design files (6)
Title Type Size (KB) Date
ZIP 345 14 Aug 2015
ZIP 1333 14 Aug 2015
PDF 84 14 Aug 2015
PDF 219 14 Aug 2015
PDF 218 14 Aug 2015
PDF 1613 14 Aug 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles