4-mA to 20-mA Loop Energy Harvester Reference Design TIDA-00649 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00649 reference design demonstrates energy harvesting from 4-mA to 20-mA loop-powered systems. The design is simple to insert into existing installations where it scavenges energy from the loop and generates a regulated output voltage. Furthermore, the circuit provides an analog output representing the actual loop current value. The insertion loss can be as low as 400 mV and can also be increased up to 2.85 V to address higher output power levels. All these features provide an easy way for powering wireless adapters (WirelessHART® , Bluetooth® low energy (BLE), and so forth), indicators, displays, Human Machine Interfaces (HMIs), and others for a seamless upgrade of existing 4-mA to 20-mA loop-powered systems.

Features
  • Minimal insertion loss
    • - 0.4 V to 2.85 V, selectable
    • - Adaptable to voltage margin
    •    in loop and required output power
  • Adjustable output voltage between 1.8V to 3.8V
  • 15mA peak-pulsed output current
  • Loop current sensing
    • Analog output 100 mV/mA
    • Active 10-kHz low-pass filter
  • Reverse polarity protection
  • Designed to withstand surges according to IEC 61000-4-5; ±1 kV; 40 Ω
  • Flexible configuration for test and evaluation

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-00649.1
(Output Voltage 1)
Vin (Min) (V).4
Vin (Max) (V)2.85
Vout (Nom) (V)3.3
Iout (Max) (A).015
Output Power (W).0495
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost
Buck

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ25570  Ultra low power harvester power management IC with boost charger, and nanopower buck converter  Battery management  Sample & Buy View Design Kits & Evaluation Modules
CSD17313Q2  30V, N ch NexFET MOSFET™, single SON2x2, 32mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TLV341A  Single low-voltage, improved offset, rail-to-rail output CMOS op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TS5A3160  1-Ohm SPDT Analog Switch 5-V/3.3-V Single-Channel 2:1 Multiplexer/Demultiplexer  Switches & multiplexers  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ25570 Download Download
CSD17313Q2 WSON (DQK)| 6 Download -
TLV341A Download Download
Download Download
TS5A3160 Download Download
Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (2)
Title Type Size (KB) Date
PDF 1957 24 Oct 2016
PDF 647 26 Apr 2016
User guides (1)
Title Type Size (KB) Date
PDF 1562 07 Feb 2017
White papers (1)
Title Type Size (KB) Date
Multiple Files   10 Apr 2019
Design files (6)
Title Type Size (KB) Date
ZIP 530 09 Dec 2016
ZIP 840 09 Dec 2016
PDF 1682 09 Dec 2016
PDF 319 09 Dec 2016
PDF 142 09 Dec 2016
PDF 568 09 Dec 2016
Related Tools & Software

Reference Designs  ( 5 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles