Freescale i.MX6 Power Reference Design for Electronic Point of Sale Applications
TIDA-00667
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This TI Reference Design utilizes a power management integrated circuit (PMIC) for powering a Freescale® i.MX6 SoC for electronic point of sale applications. This design showcases the TPS65911 as an all-in-one IC used to supply the rails needed for powering the i.MX6 SoC, with available regulators for system peripherals in an electronic point of sale application.  The TPS65911 offers simple, flexibile output voltages and sequencing. The voltages on the DC/DC converters can be adjusted over i2c once the device has entered the active state, allowing for individual regulator customization.

Features
  • Offers 3 highly efficient, adjustable DC-DC converters with integrated FETs, 1 Controller for external FETs, and 8 adjustable general purpose LDOs 
  • Provides all supply rails to power the IMX6 in a compact 2.095 in2 area (includes passive components)
  • Supports up to 5.5V supply
  • Additional LDOs to power peripherals in system
  • The TPS65911 offers an integrated Real Time Clock (RTC) for time-critical applications
  • The 0.65mm pitch of the 98-pin BGA package enables robust trace routing (6mm x 9mm)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS65911  Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC  Power management  Not Available View Design Kits & Evaluation Modules
TPS763  Low-power low-IQ 150-mA low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS65911 Download -
TPS763 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1171 11 Aug 2015
Design files (4)
Title Type Size (KB) Date
ZIP 847 11 Aug 2015
ZIP 336 11 Aug 2015
PDF 123 11 Aug 2015
PDF 796 11 Aug 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles