TIDA-00667

Freescale i.MX6 Power Reference Design for Electronic Point of Sale Applications

TIDA-00667

Design files

Overview

This TI Reference Design utilizes a power management integrated circuit (PMIC) for powering a Freescale® i.MX6 SoC for electronic point of sale applications. This design showcases the TPS65911 as an all-in-one IC used to supply the rails needed for powering the i.MX6 SoC, with available regulators for system peripherals in an electronic point of sale application.  The TPS65911 offers simple, flexibile output voltages and sequencing. The voltages on the DC/DC converters can be adjusted over i2c once the device has entered the active state, allowing for individual regulator customization.

Features
  • Offers 3 highly efficient, adjustable DC-DC converters with integrated FETs, 1 Controller for external FETs, and 8 adjustable general purpose LDOs 
  • Provides all supply rails to power the IMX6 in a compact 2.095 in2 area (includes passive components)
  • Supports up to 5.5V supply
  • Additional LDOs to power peripherals in system
  • The TPS65911 offers an integrated Real Time Clock (RTC) for time-critical applications
  • The 0.65mm pitch of the 98-pin BGA package enables robust trace routing (6mm x 9mm)
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAE7.PDF (1171 K)

Reference design overview and verified performance test data

TIDRGD5.PDF (796 K)

Detailed schematic diagram for design layout and components

TIDRGD6.PDF (123 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGD7.ZIP (336 K)

Files used for 3D models or 2D drawings of IC components

TIDCAR0.ZIP (847 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

TPS65911Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS763150-mA, 10-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide TIDA-00667 Test Results Aug. 11, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos