CISPR25 Tested Automotive Tail Light Reference Design for Step-Up + Linear LED Driver Based Systems

(ACTIVE) TIDA-00678

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00678 TI design showcases a solution for an automotive LED tail light application (Tail/Stop, Turn, Reverse) by using the TPS92630-Q1 linear LED driver powered by an upstream boost converter (TPS40210-Q1) which is directly supplied through a smart reverse battery diode off the automotive battery voltage. The design guide includes EMI/EMC radiation and pulse tests conducted by CISPR25 and ISO 7637-2 and highlights potential cost savings and efficiency (power dissipation, system thermals). For a similar design with the TPS92630-Q1 driven by a Buck Converter please see TIDA-00677.

For a similar design with the TPS92630-Q1 driven directly from car battery, please see TIDA-00679.

Features
  • Efficiency-optimized design
  • Load dump tolerant
  • Operation through cold crank
  • Smart reverse battery protection
  • CISPR-25 tested EMI/EMC

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18531Q5A  60V N-Channel NexFET Power MOSFETs, CSD18531Q5A  Power MOSFET  Sample & Buy View Design Kits & Evaluation Modules
CSD85301Q2  CSD85301Q2 Dual N-Channel NexFET™ Power MOSFET   Power MOSFET  Sample & Buy Not Available
LM74610-Q1  Zero Iq Reverse Polarity Protection Smart Diode Controller  Power Management  Sample & Buy View Design Kits & Evaluation Modules
LMV7239-Q1  75 nsec, Ultra Low Pwr, Low Voltage, Rail-to-Rail Input Comparator w/ Open-Drain/Push-Pull Output  Amplifiers  Sample & Buy Not Available
SN74LVC1G07-Q1  Automotive Catalog Single Buffer/Driver With Open-Drain Output  Buffer/Driver  Sample & Buy Not Available
TLC555-Q1  Automotive LinCMOS TIMER  Clock & Timing  Sample & Buy View Design Kits & Evaluation Modules
TPS40210-Q1  Automotive 4.5V to 52V Wide Input Range Current Mode Boost Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS92630-Q1  Automotive Three-Channel Linear LED Driver with Analog and PWM Dimming  LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 10894 14 Sep 2016 633
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 1156 31 May 2016 51
ZIP 520 19 May 2016 32
PDF 2075 19 May 2016 29
PDF 302 19 May 2016 22
PDF 139 19 May 2016 366
PDF 297 19 May 2016 543
Related Tools & Software

Reference Designs (2)


Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs