Reference Design to Convert a Power Supply into Real Time Programmable CC-CV Source

(ACTIVE) TIDA-00703

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00703 is a Digital Feedback controller board to convert analog power supplies into a real-time configurable Constant-Voltage Constant Current (CC-CV) source with dynamically variable output for performing complex battery charging profiles or driving CC/CV loads.This Reference design replaces the traditional analog feedback with a digital feedback. The Presence of an MCU in the feedback loop gives rise to real time monitoring and configuration capability along with an ability to implement non-linear control behavior.

Features
  • Designed to convert existing analog feedback to digital feedback.
  • Adds real time configurability to the power stage for changing output voltage and current.
  • Can be programmed to control power stages for wide range of output voltage and current
  • Low standby power consumption of less than 2-mA
  • Option for high side and low side current sensing
  • SOC estimation of the Battery when used to control a power supply as Battery charger.
  • Provides redundant protections for Overcurrent, Overvoltage, and Over-temperature.
  • Tested and Validated with a TIDA-00355 Power stage.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA286  -14V to +80V, Bi-Directional, High Accuracy, Low- or High-Side, Voltage Output Current Shunt Monitor  Current Sense Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LM20  ±1.5°C Analog Output Temperature Sensor   Temperature Sensors  Sample & Buy View Design Kits & Evaluation Modules
LM4041A12  1.2-V Precision Micropower Shunt Voltage Reference, 0.1% accuracy  Voltage Reference  Sample & Buy Not Available
MSP430G2453  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
OPA376  Precision, Low Noise, Low Iq Operational Amplifier  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Application notes (2)
Title Abstract Type Size (KB) Date Views
PDF 1001 23 Sep 2011 1,107
Multiple Files   31 Dec 2005 642
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1657 22 Feb 2016 380
Design files (5)
Title Abstract Type Size (KB) Date Views
ZIP 144 08 Dec 2015 78
PDF 1094 08 Dec 2015 65
PDF 144 08 Dec 2015 62
PDF 222 08 Dec 2015 72
PDF 449 08 Dec 2015 246
Related Tools & Software

Reference Designs (3)

Software (1)




Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki