480-W, 97% η efficiency, Ultra-Compact (480W/in3), Bi-Directional DC-DC Reference Design TIDA-00705 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00705 is an ultra-compact (1”x1”x1”) high efficiency bi-directional DC-DC power converter capable of delivering 480W for use in Local Energy Storage (LES) and Battery Back-up power applications, specifically designed for server PSUs embedded with battery backup units (BBU). The reference design is based on a 2 phase interleaved half-bridge power stage controlled using the UCD3138 digital power controller.The design has built-in Protection for DC-bus Over-current, Over-voltage & Battery Over Current, Overvoltage and has phase current balancing to distribute the heat.

Features
  • High efficiency of 97% as backup power supply, optimizes thermal management and extends battery backup time
  • Ultra-compact unit with heatsink built-in (1”x1”x1”) and effective thermal management makes it a retrofit into existing server PSUs 
  • Delivers high power output 40A/12V as back-up supply and charges battery at 6A during normal operation
  • Built-in battery charging CC-CV algorithm compatible for Li-ion and Li-Poly batteries
  • Delivers continuous power output of >300W at minimal airflow of 200LFM and 190W without any airflow
  • UCD3138A digital power supply controller solution enables programmability and configurability for different voltages and currents

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Status

TIDA-00705-FW :
TIDA-00705 Firmware for UCD3138A

Free


ACTIVE

TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16325Q5C  DualCool™ N-Channel NexFET™ Power MOSFET  MOSFETs  Not Available View Design Kits & Evaluation Modules
ISO7321C  Robust EMC, Low Power, Dual-Channel 1/1 Digital Isolator, Fail-safe High  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM4041A12  1.2-V Precision Micropower Shunt Voltage Reference, 0.1% accuracy  Voltage references  Sample & Buy Not Available
OPA2192  36-V, Precision, RRIO, Low Offset Voltage, Low Input Bias Current Op Amp With e-trim  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS62125  3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
UCC27211A  120-V Boot, 4-A Peak, High Frequency High-Side and Low-Side Driver   Gate drivers  Sample & Buy Not Available
UCD3138A  UCD3138A Highly Integrated Digital Controller for Isolated Power  Digital power  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7321C Download -
LM4041A12 Download Download
Download -
Download Download
OPA2192 Download
Download
TPS62125 Download Download
UCC27211A Download
UCD3138A Download
Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4911 02 Mar 2017
Design files (6)
Title Type Size (KB) Date
PDF 195 30 Mar 2017
ZIP 1106 11 Oct 2016
ZIP 7080 11 Oct 2016
ZIP 302 11 Oct 2016
ZIP 94 11 Oct 2016
PDF 331 11 Oct 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles