100V-450VDC, 5W, 80% Efficiency at 1W, Auxiliary Supply Reference Design for AC-DC Power Supplies
TIDA-00708
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00708 is a 5-W multiple-output auxiliary power supply designed for use in power converters targeted for applications in industrial, server, telecom, and consumer systems. This reference design is a flyback converter implemented using the device UCC28881 that integrates the controller, 700-V power MOSFET, and internal current sense into one monolithic device. The design is simple, compact, and low cost due to minimal component count with all the necessary protections, such as output overcurrent, output short circuit, and over-temperature conditions, built in. Hardware is designed and tested to pass EFT requirements and meets low-power efficiency performance of Department of Energy (DoE) Level VI.

Features
  • Designed for wide operating input voltage range from 100 VDC to 450 VDC
  • Very low standby power of <50 mW
  • High efficiency >82% at 165 VDC and >84% at 400 VDC for loads greater than 75%
  • Multiple outputs: 12 V/0.2 A, 3.3 V/0.25 A, 12 V/0.15 A (isolated)
  • Ultra-simple circuit with low-cost off the shelf components with a compact form factor (32 mm x 25 mm)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV702  300mA Low-Iq Low-Dropout (LDO) Regulator for Portables  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC28881  700-V Lowest Quiescent Current Off-Line Switcher  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV702 Download Download
Download Download
UCC28881 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3414 16 Aug 2016
Design files (6)
Title Type Size (KB) Date
ZIP 1719 10 Mar 2016
PDF 113 10 Mar 2016
ZIP 225 10 Mar 2016
PDF 856 10 Mar 2016
PDF 103 10 Mar 2016
PDF 220 10 Mar 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles