Power Cycling Reference Design to Extend Battery Life Using an Ultra-Low IQ LDO and Nano Timer
TIDA-00720
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00720 reference design shows a method to extend battery life by power cycling. The power cycling concept consist in time interval period that enables the power management devices for just enough time for the microcontroller to execute the program, transmit data or collect data. Some of the MCUs have sleep modes with low stand-by currents, but the power management devices will continue to dissipate power if they are left enabled. The current leakage is higher during the enabled mode and will add up to the total power waste during the MCU sleep cycles.

This design is ideal for systems that operate for various years without replacing the battery; these systems do not need to run constantly instead they operate in periodic intervals of seconds, minutes or even an hour in between operating time.

Features
  • Prolonged battery life by using power cycling. Sleep mode has an ultra-low quiescent (typically 44nA).
  • Time intervals can be adjusted from 10ms to 2h with an external resistor.
  • Ultra-low noise and ripple free 1.8V output voltage
  • Fast power-up voltage supply. Power supply is disabled as soon as the MCU sends a process completion signal.
  • Cost efficient solution with only a few compensation components
  • TIDA-00720 provides a design guide and design files of the power management solution.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LP38693  500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPL5111  Ultra Low Power System Timer (35 nA) for Power Gating in duty cycled applications  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LP38693 Download Download
Download Download
TPL5111 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 920 22 Sep 2015
Design files (4)
Title Type Size (KB) Date
ZIP 1224 14 Oct 2015
PDF 476 14 Oct 2015
PDF 207 14 Oct 2015
PDF 190 14 Oct 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles