Automotive Emergency Call (eCall) Audio Subsystem Reference Design

(ACTIVE) TIDA-00724

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The efficiency and diagnostics necessary for automotive emergency call (eCall) systems generate unique requirements for the audio subsystem, such as speaker diagnostics, and low power consumption.  This TI Design shows how to use TI's automotive two-channel audio codec (TLV320AIC3104-Q1) and a class-D audio amplifier (TAS5411-Q1) for eCall applications.

Features

 

• The integrated load-dump protection reduces external voltage clamp cost and size

• Onboard load diagnostics report the status of the speaker through I2C, which reduces external components needed for diagnostic coverage

• TLV320AIC3104-Q1 + TAS5411-Q1 combo allows for reduced power consumption, reduced heat
and reduced peak currents in the electrical system

• TAS5411-Q1 provides up to 8W output power for loud, clear audio in an unpredictable emergency environment

• Additional output from the TLV320AIC3104-Q1 can be used for the head unit or other car audio needs and eliminates the need for another device

 

• The integrated load-dump protection reduces external voltage clamp cost and size

 

• Onboard load diagnostics report the status of the speaker through I2C, which reduces external components needed for diagnostic coverage

 

• TLV320AIC3104-Q1 + TAS5411-Q1 combo allows for reduced power consumption, reduced heat

and reduced peak currents in the electrical system

 

• TAS5411-Q1 provides up to 8W output power for loud, clear audio in an unpredictable emergency environment

 

• Additional output from the TLV320AIC3104-Q1 can be used for the head unit or other car audio needs and eliminates the need for another device


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TAS5411-Q1  8-W Analog Input Mono Automotive Class-D Audio Amplifier With Load Dump, I2C Diagnostics​​  Audio Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TLV320AIC3104-Q1  Automotive Low-Power Stereo Audio Codec with 6 Audio Input Pins and 6 Audio Output Drivers  Audio Converters  Sample & Buy View Design Kits & Evaluation Modules
TPD2E007  2-Channel ESD Protection Array for AC Signal Data Interface  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1718 13 Nov 2015 973
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 1964 15 Dec 2015 111
ZIP 1055 15 Dec 2015 76
PDF 2075 15 Dec 2015 64
PDF 267 15 Dec 2015 70
PDF 230 15 Dec 2015 182
PDF 854 15 Dec 2015 464


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki