Capacitor Bank Control and HMI Subsystem Reference Design for Automatic Power Factor Controller
TIDA-00737
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00737 TI design demonstrates working of various functional blocks of an Automatic Power Factor Controller used in MV/LV electrical distribution including – Accurate measurement and computation of voltages, currents, power and power factor; Display of measured parameters using 4 digit seven segment display; Alarms and Status indication using LEDs; Switching outputs for driving Contactor or Thyristor for switching capacitor banks; Monitoring of local and remote temperature using a breadth of products from TI’s portfolio.

Features
  • Accurate measurement of 3 Φ voltage, current (simultaneous sampling), power, power factor – Accuracy < 0.5% achieved using 24b ΔΣ ADC.
  • Seven Segment (SS) LED – Two constant current drivers are cascaded to drive four digit SS LED display with decimal point.
  • Relay/ Transistor output switching – Options for controlling Contactor and Thyristor is provided.
    • 3 channels (expandable to 7) is dedicated for controlling Relay output (Contactors)
    • 2 channels (expandable to 4), with isolation, for controlling Transistor output (Thyristors).
  • Status indication – 16 LEDs are controlled using a constant-current LED sink driver.
  • Sensors for Temperature and Light sensing are included.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV8803  2.0A Unipolar Stepper Motor or 1A Quad Solenoid/Relay Driver (PWM Ctrl)  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
ISO7340C  Robust EMC, Low Power, Quad-Channel 4/0 Digital Isolator, Fail-Safe High  Isolation  Sample & Buy View Design Kits & Evaluation Modules
MSP430F67791A  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 32KB RAM  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
OPT3001  Digital ambient light sensor (ALS) with high-precision human-eye response  Specialty sensors  Sample & Buy View Design Kits & Evaluation Modules
TLC59025  Low-Power 16-Channel Constant-Current LED Sink Driver  LED drivers  Sample & Buy Not Available
TLC5916  8-Bit Constant-Current LED Sink Driver  LED drivers  Sample & Buy Not Available
TMP451  1.7-V remote and local temperature sensor with N-factor, filtering and series-R correction  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
TPL7407L  40V, 7-Channel NMOS Array, Low Side Driver  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS7A4101  50V Input, 50mA, Single Output Low-Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8803 Download Download
Download Download
ISO7340C Download Download
MSP430F67791A Download
OPT3001 Download Download
TLC59025 Download Download
TLC5916 Download Download
Download Download
Download Download
TMP451 Download Download
TPL7407L Download
Download
TPS7A4101 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 3551 13 Jan 2020
User guides (2)
Title Type Size (KB) Date
PDF 2696 08 Aug 2019
PDF 1974 09 Mar 2016
Design files (6)
Title Type Size (KB) Date
ZIP 1101 14 Dec 2015
ZIP 3061 14 Dec 2015
PDF 2341 14 Dec 2015
ZIP 202 14 Dec 2015
PDF 227 14 Dec 2015
PDF 620 14 Dec 2015
Related Tools & Software

Reference Designs  ( 1 )

Software (1)


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles