17W System-Level Power Reference Design for Automotive Infotainment Processor Power

(ACTIVE) TIDA-00746

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

TIDA-00746 is a 17W system-optimized SMPS design for automotive infotainment processor power. The design has been tested for and passed CISPR25 Class 5 conducted EMI  limits.  All buck converters used in this design is switching above AM band (>1.85MHz).

The design is divided into four major blocks:

  1. Front end protection:  Various protections have been implemented, such as those against positive and negative pulses (ISO7630 Pulse 1, 2a, 3a/b) through TVS, reverse terminal protection through innovative smart diode (LM74610), and battery disconnect switch with OVP protection (PFET).
  2. EMI filter: a common mode and a differential filter for conducted EMI suppression.
  3. Low EMI front end DC/DC converter: LM53635-Q1 is a switching, synchronous 3.5A buck regulator and is used as a front end DC/DC converter in this design. This 2.1 MHz part is automotive optimized and has low EMI. Apart from the spread spectrum option, the device comes in an automotive-qualified Hotrod(TM) QFN package with wettable flanks, which reduces parasitic inductance and resistance while increasing efficiency, minimizing switch node ringing, and dramatically lowering EMI.
  4. Downstream POL buck converters such as, LM26420-Q1 (Integrated dual buck), TPS57114-Q1, and TPS57112-Q1: all POL switchers used in the design switch above AM band. For high frequency noise-sensitive rails, a ferrite bead filter is used.

Features
  • Wide-Vin front end power supply for 10W-17W automotive
  • Off-battery operation with reverse battery protection
  • Series fault protection FET with OVP at input
  • Passed CISPR25 Class 5 conducted EMI test
  • All devices have an AEC-Q100 qualified version available
  • Switching frequency: above AM band (>1.85 MHz) for all the converters used

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 TIDA-00746.1
(Output Voltage 1)
TIDA-00746.2
(Output Voltage 2)
TIDA-00746.3
(Output Voltage 3)
TIDA-00746.4
(Output Voltage 4)
Vin (Min) (V)9555
Vin (Max) (V)36555
Vout (Nom) (V)53.31.21.2
Iout (Max) (A)3.5311
Output Power (W)17.59.91.21.2
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- Synchronous

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM26420-Q1  Dual 2.0A, High Frequency Synchronous Step-Down DC-DC Regulator  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
LM53635-Q1  2.5/3.5A, 36 V Synchronous, 2.1MHz, Automotive Step Down DC-DC Converter  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
LM74610-Q1  Zero Iq Reverse Polarity Protection Smart Diode Controller  Power Management  Sample & Buy View Design Kits & Evaluation Modules
TLVH431A-Q1  Automotive Catalog Low-Voltage Adjustable Precision Shunt Regulator  Voltage Reference  Sample & Buy Not Available
TPS57112-Q1  Automotive 2.95V to 6V, 2A, 2MHz Synchronous Buck Converter  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS57114-Q1  Automotive 2.95V to 6V, 4A, 2MHz Synchronous Buck Converter  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Datasheet (3)
Title Abstract Type Size (KB) Date Views
PDF 1952 18 Mar 2016
PDF 1293 02 Feb 2016
PDF 5043 31 Mar 2015
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1544 30 Nov 2016 190
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 606 30 Nov 2016 11
ZIP 870 30 Nov 2016 59
PDF 45 30 Nov 2016 46
PDF 653 30 Nov 2016 276

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs