Universal 350W CCM PFC with >98% Efficiency and Small Form Factor Reference Design

(ACTIVE) TIDA-00776

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00776 design  is a 350-W cost competitive power factor regulator converter designed for refrigerators and other appliances applications. This reference design is a Continuous-Conduction-Mode (CCM) boost converter that uses TI’s UCC28180 PFC controller and has all the necessary built-in protections. The hardware is designed and tested to pass the current harmonic requirement of IEC61000-3-2 (2014) for household appliances.

Features
  • Universal input from 90-VAC to 265-VAC
  • Covering IEC 61000-3-2 Class D requirements for current harmonics
  • Conversion efficiency >98.2% (Hi-line)
  • Small PCB form factor of 82mm x 80mm x 25mm
  • Enhanced dynamic response during output overvoltage and undervoltage conditions
  • Very low standby power consumption of less than 300mW

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54202  4.5V to 28V Input, 2A Output, EMI Friendly Synchronous Step-Down Converter  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
UCC28180  8-Pin Continuous Conduction Mode (CCM) PFC Controller  Offline and Isolated DC/DC Controllers and Converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28881  700-V Lowest Quiescent Current Off-Line Switcher  Offline and Isolated DC/DC Controllers and Converters  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3159 06 Jan 2017 702
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 66 03 Jan 2017 23
ZIP 394 03 Jan 2017 164
PDF 357 03 Jan 2017 109
PDF 51 03 Jan 2017 89
PDF 191 03 Jan 2017 172
PDF 293 03 Jan 2017 460


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki