230-V, 3.5-kW PFC with >98% Efficiency, Optimized for BOM and Size Reference Design

(ACTIVE) TIDA-00779

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00779 is a 3.5-kw, cost competitive power factor regulator converter designed for room air-conditioner and other major appliances. This reference design is a continuous-conduction-mode (CCM) boost converter implemented using TI’s UCC28180 PFC controller provided with all of the necessary built-in protections. The hardware is designed and tested to pass surge, and EFT testing as per the IEC61000 requirements for household appliances.

Features
  • High efficiency of > 98% over entire operating voltage range and thus get smaller heat sink
  • Wide full load operating input range of 190 VAC to 270 VAC
  • High power factor > 0.99 and less than 5% THD from medium-to-full load (50-100%)
  • Up to 3.5 kw high power output to cover most of single phase input PFC application
  • 8-Pin PFC solution (No AC line sensing Needed)  enable a very simply design
  • Reduced current sense threshold minimizes power dissipation
  • High power density for smaller dimension

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMT01  0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface  Temperature Sensors  Sample & Buy View Design Kits & Evaluation Modules
UCC27531  2.5-A, 5-A, 35-VMAX VDD FET and IGBT Single Gate Driver  MOSFET and IGBT Gate Drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28180  8-Pin Continuous Conduction Mode (CCM) PFC Controller  Offline and Isolated DC/DC Controllers and Converters  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2337 16 Oct 2017 2,224
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 119 11 Jan 2016 309
ZIP 460 11 Jan 2016 378
PDF 566 11 Jan 2016 428
PDF 102 11 Jan 2016 286
PDF 221 11 Jan 2016 1,296
PDF 250 11 Jan 2016 2,375

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs