Portable, High Brightness HD Projection Display Reference Design using DLP® Technology
TIDA-00782
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design, featuring the DLP Pico™ 0.45-inch WXGA display chipset enables use of HD resolution for projection display applications such as accessory projectors, smart projectors, mobile Smart TV, built in projectors like projection functionality inside notebooks, laptops and hot spots. The chipset used in the design comprises of DLP4501 (.45 WXGA) DMD and DLPC6401 display controller. The external LED Driver reference design can be accessed under following link: PMP4356

Features
  • Reference design for the DLP4501 HD chipset which includes the DLP4501 DMD and DLPC6401 controller
  • Reference design includes detailed schematic, gerbers and BOM to enable a quick and easy integration of DLP projection display into a variety of display applications

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (20)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS7924  12-Bit 4-Ch MUX-Input SAR ADC With Intelligent System Power Control  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
CSD17301Q5A  30V, N ch NexFET MOSFET™, single SON5x6, 3mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD87350Q5D  30V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 40A  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
DLP4501  DLP® 0.45 WXGA DMD  Display & projection  Not Available View Design Kits & Evaluation Modules
DLPC6401  DLP® Display Controller for High-brightness Portable Displays  Display & projection  Not Available View Design Kits & Evaluation Modules
LM393  Dual differential comparator, commercial grade  Amplifiers  Sample & Buy Not Available
LM393-MIL  Dual Differential Comparator  Analog and Mixed-Signal  Not Available Not Available
LM5002  3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter  Step-up (boost)  Sample & Buy Not Available
MAX3232  3-V to 5.5-V multichannel RS-232 line driver & receiver  Interface  Sample & Buy View Design Kits & Evaluation Modules
OPA2353  Dual high-speed, single-supply, rail-to-rail operational amplifiers MicroAmplifier™ series<  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN65220  Single uni-Versal serial bus port transient suppressor  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
SN74AHC1G08  Single 2-Input Positive-AND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74AHCT1G04  Single Inverter Gate  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TL7712A  Single-supply supervisor for 12-V systems with programmable delay time  Power management  Sample & Buy View Design Kits & Evaluation Modules
TLV2780  Single 1.8V RRIO, 8MHz Amplifier with Shutdown  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TMP100  Temperature Sensor with I2C/SMBus Interface in SOT-23  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
TPA6011A4  3-W, stereo Class-AB audio amplifier with DC volume control & stereo headphone driver  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001  Low-capacitance 2-channel +/-15k-V ESD protection array for high-speed data interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS65145  4-CH LCD Bias w/ Fully Int. Pos. Charge Pump, 3.3V LDO Contr., 0.96A Min. Boost Ilim & Fault Detect  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS65251  4.5-V TO 18-V input, 3A/2A/2A output, synchronous triple buck converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS7924 Download Download
CSD17301Q5A VSONP (DQJ)| 8 Download Download
CSD87350Q5D LSON-CLIP (DQY)| 8 Download Download
LM393 Download Download
Download Download
Download Download
Download -
Download Download
LM5002 Download Download
Download Download
MAX3232 Download Download
Download Download
Download Download
Download Download
OPA2353 Download Download
Download Download
SN65220 Download -
Download Download
SN74AHC1G08 Download Download
Download Download
Download Download
SN74AHCT1G04 Download Download
Download Download
TL7712A Download Download
Download Download
TLV2780 Download Download
Download Download
Download -
TMP100 Download Download
TPA6011A4 Download Download
TPD2E001 Download -
Download Download
Download -
Download Download
TPS65145 Download Download
Download Download
TPS65251 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 75 30 Sep 2015
Design files (5)
Title Type Size (KB) Date
ZIP 718 30 Sep 2015
PDF 265 30 Sep 2015
PDF 196 30 Sep 2015
PDF 545 30 Sep 2015
PDF 40 30 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles