Thermal Protection Reference Design of IGBT Modules for HEV/EV Traction Inverters
TIDA-00794
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00794 reference design is a temp sensing solution for IGBT thermal protection in HEV/EV traction inverter system. It monitors the IGBT temperature via the NTC thermistor integrated inside the IGBT module. It provides thermal shut down to the IGBT gate drivers once the NTC thermistor temperature rises above the programmed threshold. The design includes the IGBT isolated gate drivers, isolation to the high voltage, NTC signal conditioning, Load resistor, and I2C interface to the MSP430, which enables the design system to run independently under high power ratings.

Features
  • Designed for Traction Inverters with rated current up to 300A and DC bus voltage up to 400V
  • IGBT half bridge evaluation platform which includes Gate driver, Isolation, NTC signal Conditioning Circuit, Load resistor, and interface to the MCU
  • Push-Pull current boost at the Gate driver which enables 10A source and 10A sink peak gate currents
  • One multi-channel ADC and one isolation IC for conditioning multi NTCs in the Inverter System
  • 8-kV Reinforced Isolation and CMTI greater than 50kV/µs

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS1015-Q1  Automotive, 12-Bit, 3.3kSPS, 4-Ch Delta-Sigma ADC w/ PGA, Oscillator, VREF, Comparator & I2C  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ISO5852S-Q1  High-CMTI 2.5-A/5-A Isolated IGBT, MOSFET Gate Driver With Split Outputs and Protection Features  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
ISO7220A-Q1  Automotive Catalog Dual Channel, 2/0, 1Mbps Digital Isolator  Isolation  Sample & Buy Not Available
LM5160-Q1  Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
SN6501-Q1  Automotive low-noise 350-mA, 410-kHz transformer driver  Isolation  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC125A-Q1  Automotive Catalog Quadruple Bus Buffer Gate With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TPS57140-Q1  Automotive 3.5V to 42V, 1.5A Buck Converter with Eco-Mode™  Step-down (buck)  Sample & Buy Not Available
TPS763-Q1  Automotive low-power low-IQ 150-mA low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS1015-Q1 Download Download
ISO5852S-Q1 Download Download
ISO7220A-Q1 Download Download
LM5160-Q1 Download Download
SN6501-Q1 Download
SN74LVC125A-Q1 Download -
Download Download
TPS57140-Q1 Download Download
Download Download
TPS763-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 15166 29 Sep 2016
White papers (1)
Title Type Size (KB) Date
PDF 586 23 Sep 2016
Design files (10)
Title Type Size (KB) Date
ZIP 689 07 Apr 2016
ZIP 3257 07 Apr 2016
PDF 1657 07 Apr 2016
PDF 3783 07 Apr 2016
PDF 265 07 Apr 2016
PDF 510 07 Apr 2016
PDF 66 07 Apr 2016
PDF 68 07 Apr 2016
PDF 640 07 Apr 2016
PDF 1176 07 Apr 2016
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
MSP430F5529 USB LaunchPad Evaluation Kit  MSP-EXP430F5529LP  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles