Quad-Channel, 12-Bit, 50-MSPS ADC Reference Design With Low Noise, Low Distortion, DC and AC Inputs
TIDA-00799
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates how to implement a single-ended-to-differential input path, which can be AC-coupled or DC-coupled for an ADC3422. It also explains how to design a high-input impedance, DC-coupled input path. The reference design can be used for applications such as low-power data acquisition, portable instrumentation and IGBT diagnositics.

Features
  • Single-ended-to-differential reference design using the OPA656 and THS4541
  • Channel A and channel B are AC / DC coupled using the THS4541
  • THS4541 and ADC3422 achieve 70-dB SNR 
  • Low-power (57mW/channel) operation suitable for battery-powered devices

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (10)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADC3422  Quad-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
CSD18532Q5B  60V, N ch NexFET MOSFET™, single SON5x6, 3.2mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
INA138  2.7 to 36V, 800kHz Variable gain current sense amplifier  Current sense amplifiers  Sample & Buy Not Available
OPA656  Wideband, Unity Gain Stable FET-Input Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
THS4541  High-Speed Differential I/O Amplifier  Special function amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPS2400  5.5V overvoltage protection controller with 100V input transient protection  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS60403  60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation  DC/DC switching regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS62230  2 MHz Ultra Small Step Down Converter with DCS-Control in 1x1.5 SON Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS7A49  Wide VIN, 150-mA, ultra-low-noise, high-PSRR low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A8300  2A, Low-Dropout Voltage Regulator for High-Speed Communication Systems  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADC3422 Download
CSD18532Q5B VSON-CLIP (DNK)| 8 Download Download
INA138 Download Download
OPA656 Download Download
Download Download
THS4541 Download -
Download
TPS2400 Download Download
TPS60403 Download Download
TPS62230 Download Download
TPS7A49 Download Download
Download Download
TPS7A8300 Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 4530 30 Sep 2015
User guides (1)
Title Type Size (KB) Date
PDF 5771 27 Sep 2016
Design files (6)
Title Type Size (KB) Date
ZIP 264 21 Oct 2016
ZIP 1223 21 Oct 2016
PDF 877 21 Oct 2016
PDF 60 21 Oct 2016
PDF 262 21 Oct 2016
PDF 108 21 Oct 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles