50-Ohm 2-GHz Oscilloscope Front-end Reference Design
TIDA-00826
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is part of an analog front-end for 50Ω-input oscilloscope application. System designers can readily use this evaluation platform to process input signals from DC to 2 GHz in both frequency-domain and time-domain applications.

Features
  • 50-Ω input, analog front-end with input signal bandwidth of 2 GHz
  • System ENOB of 6 to 8 bits is achieved with this signal chain
  • Supports a maximum input signal of ± 3V, with user-selectable options for input AC or DC coupling
  • DC-offset correction feature available in DC-coupled input mode
  • Three input-amplitude voltage adjustment settings provided by the front-end π-attenuator: 1:1, 2:1 and 5:1
  • Low noise, high-performance fully-differential amplifier (LMH5401) used for single-ended to differential conversion
  • High performance digitally-controlled variable-gain amplifier (LMH6401) programmable from 26dB to -6dB gain in 1-dB steps to maintain full-scale input at the ADC
  • 12-bit ADC12J4000 operating at 4GSPS for sampling input signals
  • Design supports +5 V supply using wall-mount power adapter or +12 V using internal FMC connection

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (26)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADC12J4000  12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
CD74HC14  High Speed CMOS Logic Hex Schmitt-Triggered Inverters  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
CSD18532Q5B  60V, N ch NexFET MOSFET™, single SON5x6, 3.2mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
DRV777  7-bit integrated motor and relay driver  Motor drivers  Sample & Buy Not Available
LM26400Y  Dual 2A, 500kHz Wide Input Range Buck Regulator  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM95233  ±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
LMC555  World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
LMC6762  Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output  Amplifiers  Sample & Buy Not Available
LMH5401  8GHz Ultra Wideband Fully Differential Amplifier  RF amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LMH6401  4.5 GHz ultra wideband digital variable gain amplifier  RF amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LMH6559  1750MHz, High-Speed, Closed-Loop Buffer  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
LMK04828  Ultra-low jitter synthesizer & jitter cleaner  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
LMR70503  2.8V to 5.5V, 300mA Buck/Boost Negative Output Voltage Regulator  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules
LP38513  3A Fast Response Ultra Low Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
OPA376  Precision, Low Noise, Low Iq Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC4T774  4-bit dual-supply bus transceiver with configurable voltage-level shifting and 3-state outputs  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G57  Configurable Multiple-Function Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
TLV702  300mA Low-Iq Low-Dropout (LDO) Regulator for Portables  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS2400  5.5V overvoltage protection controller with 100V input transient protection  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS54327  4.5V to 18V Input, 3-A Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS63060  2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules
TPS723  200-mA negative-output low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS732  Cap-Free, NMOS, 250mA Low Dropout Regulator with Reverse Current Protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS74901  Single-output 3A LDO regulator, adjustable (0.8V to 3.6V), programmable soft start  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS793  High PSRR, Low Noise, 200mA Single Output LDO,  Power management  Sample & Buy View Design Kits & Evaluation Modules
TRF3765  300M-4800MHz Low Noise Integer-N/Fractional-N PLL with Integrated VCO and up to 8 Outputs  RF & microwave  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADC12J4000 Download Download
CD74HC14 Download Download
Download Download
Download -
CSD18532Q5B VSON-CLIP (DNK)| 8 Download Download
DRV777 Download
Download
LM26400Y Download Download
Download Download
LM95233 Download Download
LMC555 Download Download
Download
Download
LMC6762 Download Download
LMH5401 Download Download
LMH6559 Download Download
Download Download
LMK04828 Download Download
LMR70503 Download -
LP38513 Download
Download
OPA376 Download Download
Download Download
Download Download
SN74AVC4T774 Download Download
Download Download
Download Download
SN74LVC1G57 Download Download
Download Download
Download Download
Download Download
Download Download
Download -
TLV702 Download Download
Download Download
TPS2400 Download Download
TPS54327 Download Download
Download
TPS63060 Download Download
TPS723 Download Download
Download
TPS732 Download
Download
Download
TPS74901 Download Download
Download
Download Download
TPS793 Download
Download
TRF3765 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1449 14 Dec 2015
Design files (4)
Title Type Size (KB) Date
PDF 28400 18 Dec 2015
PDF 283 18 Dec 2015
PDF 3700 18 Dec 2015
ZIP 1121 30 Nov 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles