TIDA-00838

Heat Cost Allocator with wM-Bus at 868 MHz Reference Design

TIDA-00838

Design files

Overview

The TIDA-00838 reference design implements a heat cost allocator system following the EN834 standard with the “two-sensor measurement method". The solution achieves better than 0.5 degrees Celsius accuracy across a range of +20 to +85°C. Two analog temperature sensors are available as matched pairs to eliminate the need for calibration during manufacturing and lowering OEM system cost. Wireless MCU offers wM-Bus support for S-, T- and C-modes (Meter device) at 868MHz and controls the two temperature sensors.

Features
  • Highly accurate temperature sensing across environment conditions: better than 0.5 degrees from +20 to +85°C.
  • CC1310 SimpleLink(TM) Wireless MCU provides single-chip solution for heat measurement and RF communications
  • Sensor Controller interfaces seamlessly to two matched LMT70A, which eliminate the need for calibration during manufacturing and lower OEM system cost
  • Example source code for wM-Bus @868 MHz transmission for S, T and C-modes (“Meter” device) under TI RTOS
  • Cost-optimized 2-layer PCB in HCA form factor and a 96-segments 4-MUX LCD
  • Cap Touch button on the PCB for LCD on/off
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB48.PDF (1785 K)

Reference design overview and verified performance test data

TIDRJQ9.PDF (476 K)

Detailed schematic diagram for design layout and components

TIDRJR0.PDF (98 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJR1.PDF (224 K)

Detailed overview of design layout for component placement

TIDRJR4.ZIP (983 K)

Files used for 3D models or 2D drawings of IC components

TIDCBN8.ZIP (587 K)

Design file that contains information on physical board layer of design PCB

TIDRJR2.PDF (1670 K)

PCB layer plot file used for generating PCB design layout

TIDRJR3.PDF (2218 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT70A±0.1°C Matching Accuracy Precision Analog Temperature Sensor

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR413316 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Heat Cost Allocator With wM-Bus at 868 MHz Design Guide Jan. 21, 2016
Application note Wearable Temp-Sensing Layout Considerations Optimized for Thermal Response (Rev. B) Oct. 23, 2018
White paper RTOS Power Management Emerges as a Key for MCU-based IoT Nodes (Rev. A) May 11, 2017
Technical article Sub-1 GHz + Bluetooth® low energy and low-power MCUs help make meter reading autom PDF | HTML Sep. 23, 2016

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
WMBUS Wireless M-bus protocol software

Reference designs

REFERENCE DESIGN
TIDA-00646 Matched Precision Temperature Sensing Reference Design for Heat Cost Allocators TIDM-FRAM-WATERMETER Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos