Magnetic Tamper Detection Using Low-Power Hall Effect Sensors Reference Design

(ACTIVE) TIDA-00839

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

Magnetic tampering can paralyze any transformer in an energy measurement system, which may potentially lead to the system being unable to be powered properly or unable to correctly register the energy consumed by a load.  This design implements a Class 0.2  three-phase energy measurement system that detects magnetic tampering using hall sensors.  Magnetic tamper detection is enabled when running from both main and backup power sources.  Methods are used to reduce the current consumption of the hall sensors to increase battery life when running from the backup power source.

Features
  • Bop =±6.9 mT, Sensor Brp =±3.5mT
  • Support for Backup Power Sources
  • Software Power Duty-Cycling Reduces Current Consumption per Sensor to < 2 µA
  • Three-Phase Energy Measurement Exceeds Class 0.2 Accuracy Requirements from ANSI and IEC
  • TI Energy Library Firmware Calculates All Energy Measurement Parameters Including Active and Reactive Power; Active and Reactive Energy; Root Mean Square (RMS) Current and Voltage; Power Factor; and Line Frequency

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV5032  Ultra-Low Power 1.65V to 5.5V Hall Effect Switch Sensor  Magnetic Sensors  Sample & Buy View Design Kits & Evaluation Modules
DRV5033  2.5V to 38V Hall Effect Omnipolar Switch Sensor  Magnetic Sensors  Sample & Buy View Design Kits & Evaluation Modules
ISO7320C  Robust EMC, Low Power, Dual-Channel 2/0 Digital Isolator, Fail-Safe High  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7321C  Robust EMC, Low Power, Dual-Channel 1/1 Digital Isolator, Fail-safe High  Isolation  Sample & Buy View Design Kits & Evaluation Modules
MSP430F67791A  MSP430F67791A Mixed Signal Microcontroller  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPS54060  3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150mA 30V Ultra-Low-Iq Wide-Input Low-Dropout (LDO) Regulator With Reverse Current Protection  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TRS3232  3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection  Interface  Sample & Buy Not Available
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline and Isolated DC/DC Controllers and Converters  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3284 07 Jan 2015 300
Design files (5)
Title Abstract Type Size (KB) Date Views
PDF 210 09 May 2017 72
ZIP 331 04 Dec 2015 58
ZIP 413 04 Dec 2015 46
PDF 277 04 Dec 2015 35
PDF 62 04 Dec 2015 162
Related Tools & Software

Reference Designs (3)

Software (1)



Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs