Low Power RF PLL-Synthesizer Operating From a Single Cell Battery Reference Design

(ACTIVE) TIDA-00886

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00886 consists of the LMX2571,  high-performance, wideband PLLatinum™ low-power RF synthesizer, powered by a single cell battery using TPS63050 a DC-DC buck-boost converter.  The TIDA-00886 shows that the DC-DC buck-boost converter has a small to negligible effect on the phase noise performance of the LMX2571.  The LMX2571 is very popular in 2-way radio applications as well as handheld test and measurement equipment. Although this is a low current consumption device, 39-mA in Synthesizer mode (Internal VCO) and 9mA in PLL mode (External VCO), efficiency is critical for battery operated applications.

Features
  • 3.3 Vdc output from the buck-boost to power LMX2571 from a battery
  • 2.5V to 5.5V input voltage range
  • Any frequency from 10MHz to 1344MHz
  • Efficiency >90% in boost mode and >95 % in Buck Mode

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMX2571  Low-power synthesizer with FSK modulation  Clock & timing  Sample & Buy View Design Kits & Evaluation Modules
LP38798  800-mA Ultra-Low-Noise, High-PSRR LDO  Power management  Sample & Buy View Design Kits & Evaluation Modules
LP5900  150mA Ultralow-Noise LDO for RF and Analog Circuits Requires No Bypass Capacitor  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS63050  TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules
TS5A21366  0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMX2571 WQFN (NJK)| 36 Download Download
LP38798 Download
LP5900 Download -
Download Download
TPS63050 Download Download
TS5A21366 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 2306 07 Oct 2016
Selection guides (1)
Title Abstract Type Size (KB) Date
PDF 5321 02 May 2017
Design files (3)
Title Abstract Type Size (KB) Date
ZIP 248 01 Sep 2016
PDF 229 01 Sep 2016
PDF 783 01 Sep 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs