High-Accuracy Logarithmic RMS Power Detector Reference Design for WLAN Applications
TIDA-00897
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

Dynamic transmit-power control is critical for improving spectral efficiency and reducing adjacent channel interference in wireless local area networks (WLANs). In addition, regulatory agencies worldwide require that transmit power be limited to certain level to reduce interference with other communication equipment. Another benefit of transmit power control in WLAN systems is to prolong battery life by reducing power-supply voltage to the power amplifier. This TI design provides a solution for closed-loop dynamic transmit power control for WLAN application. Although this particular design implements WLAN transmit power control, similar concepts can be used to implement power control schemes for other wireless technologies, such as LTE.

Applications for transmit power control span a very wide range: from mobile handheld devices to industrial to automotive applications. For example, LMH2110 can be employed in automotive electronics to satisfy transmit power control needs of LTE or WiFi communication systems.

Features
  • High-accuracy logarithmic RMS power detection for WLAN transmit chain at 5 GHz to 6 GHz
  • 45-dB linear-in-dB power detection range
  • LOG conformance better than ±0.5 dB
  • Highly temperature insensitive (±0.25 db over operating temperature range)
  • Modulation independent response

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMH2110  8 GHz Logarithmic RMS Power Detector With 45 dB Dynamic Range  Mixers & modulators  Sample & Buy View Design Kits & Evaluation Modules
LP5912  500-mA low-noise low-IQ low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMH2110 Download -
LP5912 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1224 10 Dec 2015
Design files (4)
Title Type Size (KB) Date
ZIP 2165 10 Feb 2016
PDF 932 10 Feb 2016
PDF 96 10 Feb 2016
PDF 273 10 Feb 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles