RGB LED Signal Tower for Industrial Automation Reference Design

(ACTIVE) TIDA-00979

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00979 TI Design is a multi-segment RGB Signal Tower for industrial process automation. The reference design enables fully flexible control of color and brightness and allows to change easily the amount of segments. With this smart process condition and safety indicator any type of industrial stack light tower can be realized and configured via software.

Features
  • Flexible and easy to control RGB LED tower light design
  • Different configurable modes like: stack light, level indication, flash light
  • Controllable RGB color, brightness and blinking speed
  • 1-5 RGB LED segments, each with 4 individual channels
  • Adjustable maximum LED current up to 60mA per channel

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
HDC1080  HDC1080 Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor  Sensing Products  Sample & Buy View Design Kits & Evaluation Modules
LMZ35003  7V to 50V, 2.5A Wide Vin Power Module in Small Package  Non-Isolated Module  Sample & Buy View Design Kits & Evaluation Modules
MSP430F5528  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TLC5971  12-Channel, 16-Bit ES-PWM RGB LED Driver with 3.3V Linear Regulator  LED Driver  Sample & Buy Not Available
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1399 10 Oct 2016 162
Design files (14)
Title Abstract Type Size (KB) Date Views
PDF 1686 10 Jun 2016 38
PDF 564 10 Jun 2016 39
ZIP 496 10 Jun 2016 78
ZIP 342 10 Jun 2016 114
ZIP 1057 10 Jun 2016 83
ZIP 358 10 Jun 2016 99
PDF 1715 10 Jun 2016 81
PDF 700 10 Jun 2016 102
PDF 369 10 Jun 2016 68
PDF 181 10 Jun 2016 82
PDF 73 10 Jun 2016 81
PDF 60 10 Jun 2016 100
PDF 830 10 Jun 2016 149
PDF 538 10 Jun 2016 346


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki