TIDA-00988

160-MHz Bandwidth Wireless Signal Tester Reference Design

TIDA-00988

Design files

Overview

This reference design implements an IF subsystem for a standard wireless signal tester with an active balun-amplifier (LMH5401), LC bandpass filter, 16-bit ADC (ADC31JB68) and clock cleaner and generator PLL (LMK04828). Measurements using modulated signals demonstrate reception of the signal with high constellation clarity and MER sufficient for testing a wide variety of standard signal types including 802.11ac (Wi-Fi), Bluetooth, Zigbee, and the common cellular standards like UMTS and LTE.

Features
  • Implements an IF Subsystem for Standard Wireless Signal Tester With 160-MHz Bandwidth
  • Support for Most Standard Wireless Signal Data Types
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBG9.PDF (3267 K)

Reference design overview and verified performance test data

TIDRLU7.PDF (298 K)

Detailed schematic diagram for design layout and components

TIDRLU8.PDF (95 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLU9.PDF (82 K)

Detailed overview of design layout for component placement

TIDRLV1.ZIP (1421 K)

Files used for 3D models or 2D drawings of IC components

TIDCC73.ZIP (768 K)

Design file that contains information on physical board layer of design PCB

TIDRLV0.PDF (919 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS62130A3-V to 17-V, 3-A step-down converter with DCS-control in 3x3 QFN package

Data sheet: PDF | HTML
Clock jitter cleaners & synchronizers

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
Direction-controlled voltage translators

SN74AVC4T774Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC31JB6816-Bit, 500-MSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP3878-ADJ800-mA, 16-V, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5900150-mA, low-noise, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
RF FDAs

LMH54018-GHz Ultra wideband fully differential amplifier

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 160-MHz Bandwidth Wireless Signal Tester Design Guide Feb. 03, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos