Isolated power and data interface for low-power applications reference design
TIDA-010018
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides power and data isolation for low and ultra-low power applications. Generating isolated and non-isolated power rails with a high efficiency and containing a power efficient isolated data interface for three forward- plus one reverse-direction channels. Targeted applications are isolated loop powered 4- to 20-mA transmitters. This design can be adapted to other applications requiring highly-efficient power conversion and isolated data transmission while being powered from sources with a limited current capability.

Features
  • Power input 5 VDC, source needs to be current limited to < 30 mA
  • Ultra-low power, isolated data interface
    • 5, 16, 130 μA per channel at 10, 100, 1000 kbps
    • 3 forward-channels, 1 reverse-channel
  • Isolated 10-mA DC/DC Converter
    • Efficiency up to 86.5%
  • 3.3-V, 10-mA buck converter on non-isolated side
    • Efficiency up to 93%, VOUT ripple < 15 mVpp
  • 3.3-V, 10-mA buck converter on isolated side
    • Efficiency up to 92%, VOUT ripple < 20 mVpp
  • 3.0-V, 10-mA LDOs
    • IQ = 16 μA @ Iout = 1 mA
    • PSRR > 36 dB at ≤ 200 kHz

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-010018.1
(Output Voltage 1)
TIDA-010018.2
(Output Voltage 2)
Vin (Min) (V)4.44.4
Vin (Max) (V)5.255.25
Vout (Nom) (V)3.33.3
Iout (Max) (A).01.01
Output Power (W).033.033
Isolated/Non-IsolatedNon-IsolatedIsolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous
Half Bridge- Hard Switched

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO7041  Ultra-low power four-channel digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TPS60402  60mA Charge Pump Voltage Inverter with Fixed 50kHz Operation  DC/DC switching regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS62125  3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62745  3.3V-10V input, 300mA Ultra Low Iq step-down converter with VSEL and input voltage switch  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS727  250-mA, Ultralow IQ, Fast Transient Response, RF Low-Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7041 Download
TPS60402 Download Download
TPS62125 Download Download
TPS62745 Download Download
TPS727 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 3178 01 Aug 2019
Application notes (1)
Title Type Size (KB) Date
PDF 84 07 Oct 2019
User guides (1)
Title Type Size (KB) Date
PDF 2267 30 Jan 2019
Design files (6)
Title Type Size (KB) Date
ZIP 762 30 Jan 2019
ZIP 1515 30 Jan 2019
PDF 1213 30 Jan 2019
PDF 212 30 Jan 2019
PDF 57 30 Jan 2019
PDF 1417 30 Jan 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles