330-W, 95.5% Efficiency and 18-W/in3 density, bridgeless PFC+LLC reference design TIDA-010028 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a compact, high efficiency, bridgeless 330-W, 19.5-V output AC/DC reference design. This design consists of a front-end, bidirectional bridgeless boost power factor correction (PFC) based on the UCC28180A device, achieving end-to-end peak efficiency of > 94% at 90 V AC input and > 95.5% at 230 V AC input. The DC/DC is implemented using the HB-LLC stage implemented using our UCC256301 device. The design uses UCC24624 for synchronous rectification at the secondary side to improve efficiency.

Features
  • Full load efficiency at 230 V AC > 95.5% and >94% at 90 V AC
  • High power factor > 0.99, meeting PFC regulations and current THD as per IEC 61000-3- 2 Class A
  • < 0.25-W standby power with burst mode in both PFC and LLC stages
  • ZCS avoidance feature and OVP sensing feature in LLC controller improves robustness and protects systems from overcurrent, short circuit and overvoltage to ensure safety
  • Small 152 mm × 75 mm × 25 mm PCB form factor

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-010028.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)19.5
Iout (Max) (A)17
Output Power (W)331.5
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBoost- DCM
Half Bridge- LLC

TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431  2.5V low-Iq adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
CSD18533Q5A  60V N-Channel NexFET Power MOSFET  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LP2951  30V, 100mA Micropower Voltage Regulators with Shutdown  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC24624  High frequency Dual Synchronous Rectifier Controller for LLC Converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC256301  Wide Vin LLC Resonant Controller With High-Voltage Start Up Enabling Ultra-Low Standby Power  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28180  8-Pin Continuous Conduction Mode (CCM) PFC Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC5350  5A/5A, 3-kVRMS Single-Channel Isolated Gate Driver With Miller Clamp (M) or With Split Output (S)  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431 Download Download
CSD18533Q5A VSONP (DQJ)| 8 Download
LP2951 Download Download
Download -
Download -
UCC24624 Download
UCC256301 Download Download
UCC28180 Download
UCC5350 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1963 19 Dec 2018
Design files (6)
Title Type Size (KB) Date
PDF 766 15 Apr 2019
ZIP 7976 15 Apr 2019
ZIP 900 19 Dec 2018
PDF 2179 19 Dec 2018
PDF 538 19 Dec 2018
PDF 60 19 Dec 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles