Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh and more
TIDA-010032
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

IPv6-based grid communications are becoming the standard choice in industrial markets and applications like smart meters and grid automation. The universal data concentrator design provides a complete IPv6-based network solution integrated with Ethernet backbone communication, 6LoWPAN RF mesh networking, RS-485 and more. The 6LoWPAN mesh networking addresses key concerns such as standard-based interoperability, reliability, security and long-distance connectivity. This design allows controlling and monitoring end devices remotely with a web server accessible via Ethernet backbone communication. It also provides 3.3V and 5V voltage rails and various peripheral interfaces to extend to additional connectivity such as broadband power-line communication (PLC), cellular and Wi-Fi®.

Features
  • Implements universal data concentrator supporting Ethernet, 6LoWPAN mesh and RS-485 connectivity devices
  • Allows Internet of Things (IoT) services with web server and Ethernet backbone connectivity
  • Implements 6LoWPAN RF mesh network protocols of 6LoWPAN, RPL, IPv6/ICMPv6 and UDP
  • Integrates with TI 15.4-Stack that supports frequency hopping (FH) and data encryption
  • Fully compatible with the TIDA-010003 and TIDA-010024 end-node reference designs to provide a complete network solution
  • Capable of extending to other connectivity devices such as broadband PLC, cellular and Wi-Fi

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (29)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS127L01  24-Bit, 512kSPS, 1-Ch, Very-Low-Power, Wide-Bandwidth Delta-Sigma ADC  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
AM3358  Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
CC1312R  SimpleLink™ sub-1 GHz wireless MCU  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
INA118  Precision, Low Power Instrumentation Amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
ISOW7841  High-efficiency, low-emissions, quad-channel, 3/1, reinforced digital isolator with integrated power  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM4040  Precision micropower shunt voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
LP5907  250-mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
OPA320  Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier   Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
REF6025  2.5-V, 5-ppm/°C high-precision voltage reference with integrated buffer & enable pin  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC4T245  4-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules
SN74LV1T34  Single Power Supply BUFFER Logic Level Shifter (no enable)  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G06  Single Inverter Buffer/Driver With Open-Drain Output  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G07  Single Buffer/Driver With Open-Drain Output  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G74  Single Positive-Edge-Triggered D-Type Flip-Flop With Clear and Preset  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G241  Dual Buffer/Driver With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G74  Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
THS4551  Low Noise, Precision, 150MHz, Fully Differential Amplifier  Special function amplifiers  Sample & Buy View Design Kits & Evaluation Modules
THVD1500  5-V RS-485 transceiver up to 500 kbps with ±8-kV IEC ESD protection  Interface  Sample & Buy View Design Kits & Evaluation Modules
TL5209  Single Output, 500mA, Adjustable (1.3 to 6.5V), Low Noise LDO  Power management  Sample & Buy View Design Kits & Evaluation Modules
TM4C1294NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPD4E004  4-Channel ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD4S012  4-Channel USB ESD Solution with Power Clamp  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD6E004  Low-Capacitance 6-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2051B  Single, Current-Limited, Power-Distribution Switch  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS65217  Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS731  Cap-Free, NMOS, 150mA Low-Dropout (LDO) Regulator With Reverse Current Protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS796  Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators  Power management  Sample & Buy View Design Kits & Evaluation Modules
TS3A24159  0.3-Ohm 2-Channel SPDT Bidirection Switch  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
TS3A4751  0.9-Ohm Low-Voltage Single-Supply 4-Channel SPST Switch  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS127L01 Download Download
AM3358 NFBGA (ZCE)| 298 Download
Download Download
CC1312R Download Download
INA118 Download Download
Download Download
ISOW7841 Download Download
LM4040 Download
Download
Download
LP5907 Download Download
Download -
Download Download
OPA320 Download Download
REF6025 Download Download
SN74AVC4T245 Download -
Download Download
Download Download
Download Download
Download Download
SN74LV1T34 Download Download
Download Download
SN74LVC1G06 Download -
Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
SN74LVC1G07 Download -
Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
SN74LVC1G74 Download Download
Download Download
Download
Download
Download -
SN74LVC2G241 Download Download
Download Download
Download -
SN74LVC2G74 Download Download
Download Download
Download -
THS4551 Download
Download -
Download Download
THVD1500 Download
TL5209 Download Download
TM4C1294NCPDT Download Download
TPD4E004 Download Download
TPD4S012 Download Download
TPD6E004 Download Download
TPS2051B Download Download
Download Download
Download Download
TPS65217 Download -
TPS731 Download
TPS796 Download
Download
Download Download
TS3A24159 Download Download
Download Download
Download -
TS3A4751 Download -
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

More literature (1)
Title Date Type
RF Mesh Networking Offers System Performance and Interoperability 17 Dec 2018
Application notes (1)
Title Type Size (KB) Date
PDF 51 25 Sep 2018
User guides (1)
Title Type Size (KB) Date
PDF 4003 17 Dec 2018
Design files (6)
Title Type Size (KB) Date
ZIP 789 17 Dec 2018
ZIP 911 17 Dec 2018
PDF 924 17 Dec 2018
PDF 144 17 Dec 2018
PDF 73 17 Dec 2018
PDF 2235 17 Dec 2018
Related Tools & Software

Reference Designs  ( 3 )

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit  LAUNCHXL-CC1312R1  Development Kits 

Software (2)

Name Part Number Software Type
Processor SDK for AM335x Sitara Processors - Linux and TI-RTOS support  PROCESSOR-SDK-AM335X  Software Development Kits (SDK) 

TI Design Network  ( 1 )

View all TIDN products and services for Processors

Name Part Number Company Headquarters Location Tool Type
BeagleBone Black Development Board  BEAGLEBK  BeagleBoard.org Foundation     Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles