Efficient, high-current, linear LED driver reference design for SpO2 and other medical applications
TIDA-010043
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides a protected, efficient (headroom-controlled), high-current (up to 1.5 A), linear (accurate and fast) light-emitting diode (LED) driver reference design to enable peripheral capillary oxygen saturation (SpO2) and other medical applications. A typical SpO2 application drives current through LEDs. Most of these drivers are integrated with analog front-end devices and work at the typical value of 100 mA. A higher current drive is necessitated to cover wide range of human and veterinary physiology. This design enables self-calibration and uses a look-up table for headroom control to optimally drive LEDs resulting in minimum power dissipation across the control element. The design operated from an input voltage range of 1.8 V to 4.2V and enables LED currents up to 1.5 A.

Features
  • Higher efficiency by providing headroom control to optimally drive LED:
    •  - Built-in self-calibration and look-up table for headroom control
    • Dynamic adjustment of the LED supply voltage, to achieve optimal efficiency at the programmed current levels
  • Diagnostics (LED open, LED short, LED disconnect) and protection mechanism for fault by disconnecting the supply using e-fuse
  • Wide operating input range from 1.8 V to 5.5 V to support all battery type inputs
  • Programmable range selection for LED current (from 100 mA to 1.5 A)
  • Compatible with AFE44xx series EVMs (tested with AFE4403 EVM) for driving LEDs
  • Tested with MSP430G2553 LaunchPad™ and two on-board LEDs (green and red)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD13202Q2  12V, N ch NexFET MOSFET™, single SON2x2, 9.3mOhm  MOSFETs  Sample & Buy Not Available
CSD13306W  12V, N ch NexFET MOSFET™, single WLP 1.0x1.5, 10.2mOhm  MOSFETs  Sample & Buy Not Available
OPA333  1.8-V, 17-µA, microPower, precision, zero-drift CMOS op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
OPA365  2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TLV7021  Low power, small size comparator with open-drain output  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TMUX1119  3-pA, 5-V, 2:1 (SPDT), 1-channel precision multiplexer  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
TPS2595  2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS63802  2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package  Buck-boost & inverting regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD13202Q2 WSON (DQK)| 6 Download
CSD13306W Download -
OPA333 Download Download
Download Download
Download Download
OPA365 Download Download
Download Download
TLV7021 Download
Download Download
Download Download
TMUX1119 Download
Download
TPS2595 Download Download
TPS63802 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 6474 08 Mar 2019
Design files (6)
Title Type Size (KB) Date
ZIP 443 08 Mar 2019
ZIP 1622 08 Mar 2019
PDF 946 08 Mar 2019
PDF 192 08 Mar 2019
PDF 29 08 Mar 2019
PDF 347 08 Mar 2019
More literature (1)
Title Type Size (KB) Date
ZIP 123 08 Mar 2019
Related Tools & Software

Reference Designs (1)

Hardware development (2)

Name Part Number Tool Type
Value Line MSP430 LaunchPad™ Development Kit  MSP-EXP430G2ET  Development kits 
AFE4403 Integrated AFE for Heart-Rate Monitors and Pulse Oximeters Evaluation Module  AFE4403EVM  Evaluation boards 

Models (1)

Title Category Type Size (KB) Date Views
TIDA-010043 Simulation TINA-TI Reference Design ZIP 25 KB 08 Mar 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles