Off-line (non-isolated) AC/DC power supply architectures reference design for grid applications
TIDA-010060
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design showcases three non-isolated AC/DC power supply topologies for line-powered applications such as residential circuit interrupters, circuit breakers, home automation equipment and appliances for < 100 mA. The three topologies are:

  • Off-line switcher using inductor
  • AC line regulator using switched capacitor
  • Capacitive-drop regulator


The trade-off between efficiency, start-up time and solution size is done across architectures for various input and output conditions. The design methodology, test data and comparison is included for system designers to quickly evaluate and customize their solution.

Features
  • Off-line switcher using the UCC28880: High efficiency architecture using a buck converter simplifies the design covering universal input voltage – applications requiring fast startup (< 2 ms), small footprint or need to meet stringent surge requirements
  • Switching capacitor-drop regulator using the TPS7A78: Inductor-less architecture customized for a narrow input voltage range  – high efficiency solution for low current (< 30 mA) and a single chip solution with integrated active rectifier and LDO
  • Capacitor-drop regulator using an LDO: Simplified solution with passive components and LDO – low-cost solution with low efficiency, high startup time and large footprint

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LP2992  250-mA, 16-V, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A78  120-mA smart AC/DC low-dropout (LDO) linear voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC28880  High voltage switcher for Non-isolated AC/DC Conversion  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LP2992 Download Download
Download Download
TPS7A78 Download
UCC28880 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2807 12 Apr 2019
Design files (6)
Title Type Size (KB) Date
ZIP 747 12 Apr 2019
ZIP 815 12 Apr 2019
PDF 1007 12 Apr 2019
PDF 196 12 Apr 2019
PDF 40 12 Apr 2019
PDF 384 12 Apr 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles