18-V, 2-A, 25-mm Brushed DC motor driver with stall detection and speed control reference design
TIDA-010073
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates a brushed DC (BDC) motor driver solution for a vacuum robot main wheel and main brush, which can detect a motor stall without any additional sensors. This design allows for a low component count and small form factor while providing flexibility for controlling BDC motors. The design incorporates enhanced protections like overcurrent, overvoltage, undervoltage and thermal shutdown.

Features
  • Operates at voltages ranging from 4.5 V to 33.6 V
  • High output peak current: 3.5 A
  • Integrated H-bridge pre-driver and FETs
  • Reliable motor stall detection by integrated current sensing
  • Overcurrent, short circuit, overvoltage, undervoltage and thermal protections
  • Operating ambient temperature: –40°C to 85°C

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV8876  37-V, 3.5-A brushed DC motor driver with integrated current sensing and current sense output  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
MSP430FR2111  16 MHz Ultra-Low-Power Microcontroller With 4 KB FRAM, 1 KB SRAM, 12 IO, 8 ch 10-bit ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA 30-V ultra-low-IQ wide-input low-dropout (LDO) regulator with reverse current protection  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8876 Download Download
Download
MSP430FR2111 Download Download
Download -
TPS709 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3098 14 Aug 2019
Design files (6)
Title Type Size (KB) Date
ZIP 547 14 Aug 2019
ZIP 492 14 Aug 2019
PDF 523 14 Aug 2019
PDF 81 14 Aug 2019
PDF 54 14 Aug 2019
PDF 200 14 Aug 2019
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles