RS-485 Automatic Direction Control Reference Design TIDA-01090 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01090 reference design enables half-duplex communication over an RS-485 bus without requiring additional driver-enable/receiver-enable controls.  The design allows for the transceiver used on each node to go into transmit mode automatically when data is being transmitted from a local Microcontroller (MCU) or Universal Asynchronous Receiver/Transmitter (UART) and then transition back into receive mode once the data frame is complete.

Features
  • Automatically enables an RS-485 driver when data is output from an MCU or UART
  • Transitions RS-485 transceiver into receive mode when data is not being transmitted
  • Works with any RS-485 transceiver
  • Low-cost due to minimal number of components
  • Adjustable data frame length via passive component selection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
NA555  Precision Timers  Clock & timing  Sample & Buy Not Available
SN65HVD3082E  Half-duplex RS-485 transceiver  Interface  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
NA555 Download Download
Download Download
SN65HVD3082E Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2835 02 Jun 2016
Design files (6)
Title Type Size (KB) Date
ZIP 0 21 Jun 2016
ZIP 298 21 Jun 2016
PDF 421 21 Jun 2016
PDF 70 21 Jun 2016
PDF 96 21 Jun 2016
PDF 54 21 Jun 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles