Industrial Battery Management Module for 20S Applications Reference Design
TIDA-01093
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

High serial cell count battery (>15s) systems are becoming more and more common for industrial applications. These applications are cost sensitive and require a simple solution that includes monitoring, protection, and control or even SOC (State of Charge) information rather than only basic independent hardware protection. This design offers a platform for the complete pack side solution. All independent hardware protection features are incorporated from the bq76930 and a robust communication interface is implemented for host device to read the battery information.

Features
  • Supports 16-Series to 20-series cell application
  • All independent hardware protecting function inherited from bq76930
  • Charger insertion detectable
  • Load removal detectable
  • Isolated differentiated CAN PHY for communication with host system
  • Supports up to 128k baud rate UART communication with external host

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ76930  6 to 10-Series Cell Li-Ion and Li-Phosphate Battery Monitor (bq76940 Family)  Battery management  Sample & Buy View Design Kits & Evaluation Modules
ISO1050  Isolated 5-V CAN transceiver  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
ISO1541  2.5-kVrms isolated unidirectional clock, bidirectional I2C isolator  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
LM25018  7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2955  MSP430G2x55 Mixed Signal Microcontroller  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ76930 Download -
ISO1050 Download -
Download Download
ISO1541 Download Download
LM25018 Download Download
Download Download
MSP430G2955 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 162 14 May 2014
User guides (4)
Title Type Size (KB) Date
PDF 5690 10 Dec 2018
PDF 6806 17 Oct 2016
PDF 4283 01 Jul 2013
PDF 1792 03 Apr 2013
Design files (6)
Title Type Size (KB) Date
PDF 448 01 Aug 2019
ZIP 673 22 Aug 2016
ZIP 1724 22 Aug 2016
PDF 11521 22 Aug 2016
ZIP 364 22 Aug 2016
PDF 627 22 Aug 2016
Related Tools & Software

Reference Designs  ( 2 )

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
µC-Controlled AFE Family for 5/10/15-Series Cell Li-Ion and Phosphate Evaluation Module  BQ76940EVM  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles