Automotive 12V/24V Battery Input Protection Reference Design TIDA-01167 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

Automotive battery power supply lines are prone to transients while running the system. Typical protections required are overvoltage, overload, reverse
polarity, and jump start. During the life of a car, the alternator may be replaced with a non-OEM part. The after-market alternator may have different or no load dump protection, which could lead to damaging the electronic control unit (ECU). This TI Design provides protection to handle these potential unsuppressed load dump pulses (12 V and 24 V) with hardware control. Class A operation may be attained during unsuppressed load dump pulses.

Features
  • Wide input protection voltage range
  • Scalable to multiple battery topologies (12V, 24V, 48V)
  • Configurable options to support Class A operation during unsuppressed load dump pulses
  • Compliance to ISO7637-2, ISO16750-2

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM2903  Dual differential comparator, automotive grade  Amplifiers  Sample & Buy Not Available
LM5060-Q1  High-Side Protection Controller with Low Quiescent Current  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS7A16  60-V, 5-µA IQ, 100-mA low-dropout (LDO) voltage regulator with enable and power good  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM2903 Download Download
Download Download
Download Download
Download -
Download Download
LM5060-Q1 Download Download
TPS7A16 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5496 14 Jul 2017
Design files (6)
Title Type Size (KB) Date
PDF 70 09 Feb 2017
ZIP 269 15 Nov 2016
ZIP 618 15 Nov 2016
PDF 318 15 Nov 2016
PDF 193 15 Nov 2016
PDF 405 15 Nov 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles