Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology

(ACTIVE) TIDA-01226

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, interactive displays, wearables (including head mounted displays), signage, industrial and medical displays. The chipset used in the design is comprised of the DLP4710 (.47 1080p) DMD, the DLPC3439 display controller and the DLPA3005 PMIC/LED driver.

Features
  • Reference design for the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset comprising of DLP4710 DMD, DLPC3439 controller and fully integrated DLPA3005 PMIC/LED driver.
  • Reference design implemented and tested on an EVM which includes a production ready optical engine with programmable LED driver ( 1- 16 amp) for RGB LEDs.
  • Reference design includes detailed schematic, gerbers, BOM, user guides, and software to enable quick and easy integration of DLP Full HD projection display into virtually any system.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

DLPDLCR4710EVM-G2:
Full HD DLP4710 Chipset Evaluation Module

$999.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (19)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CDCLVC1102  Low Jitter, 1:2 LVCMOS Fan-out Clock Buffer  Clock Buffers  Sample & Buy View Design Kits & Evaluation Modules
CSD17309Q3  30V N Channel NexFET™ Power MOSFET  Power MOSFET  Sample & Buy View Design Kits & Evaluation Modules
CSD17501Q5A  30V, N-Channel NexFET™ Power MOSFET with 20 Volt Vgs  Power MOSFET  Sample & Buy View Design Kits & Evaluation Modules
DLP4710  DLP® 0.47 1080p DMD  Display & Projection  Sample & Buy View Design Kits & Evaluation Modules
DLPA3005  PMIC/LED Driver for DLP4710 (0.47 1080p DMD)  Display & Projection  Sample & Buy View Design Kits & Evaluation Modules
DLPC3439  DLP® Display Controller for DLP4710 (0.47 1080p) DMD  Display & Projection  Sample & Buy View Design Kits & Evaluation Modules
LM1117  Space Saving 800mA Low-Dropout Linear Regulator with Internal Current Limit  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
LM2940-N  1A Low Dropout Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
MSP430F5514  16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
SN74AUP1G07  Low-Power Single Buffer/Driver with Open-Drain Outputs  Logic  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC4T774  4-Bit Dual-Supply Bus Transceiver With Configurable Voltage-Level Shifting and 3-State Outputs  Voltage Level Translation  Sample & Buy View Design Kits & Evaluation Modules
SN74CBTLV3257  4-Channel, 2:1 Analog Switch with Power-Off Protection  Switches and Multiplexers  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G06  Single Inverter Buffer/Driver With Open-Drain Output  Logic  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G08  Single 2-Input Positive-AND Gate  Logic  Sample & Buy View Design Kits & Evaluation Modules
TLV62565  1.5A Buck Converter in SOT23 Package  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TLV700  200mA, Low IQ, Low Dropout Regulator for Portables  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS2061  Single 1A Current-Limited, Power-Distribution Switch  USB Power and Charging Port Controllers  Sample & Buy View Design Kits & Evaluation Modules
TPS54335A  4.5V to 28V Input, 3A, Synchronous, Step-Down Converter with Eco-mode  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TXS0102  2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application  Logic  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2156 19 Aug 2016 2,023
Design files (8)
Title Abstract Type Size (KB) Date Views
ZIP 7554 12 Dec 2017 144
ZIP 1788 19 Aug 2016 809
ZIP 1788 19 Aug 2016 516
ZIP 642 19 Aug 2016 559
PDF 185 19 Aug 2016 435
PDF 330 19 Aug 2016 762
ZIP 1240 19 Aug 2016 1,183
PDF 300 19 Aug 2016 1,074


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki